Change Product Group
leftnavToggle

Rad Tolerant Devices Products

Loading..
Product Buy Status Documents Pricing Temperature Range (deg C) Operating Voltage Range (Vcc) SPI CPU EEPROM (Bytes) External Bus Interface Max I/O Pins I2C I/O Supply Class Min Debug Interface Output Compare Channels I/O Supply Class Max Flash (kBytes) ADC Channels Self Program Memory Analog Comparators UART Ext Interrupts Input Capture Channels PWM Channels RTC Timers Max# Operating Freq# (MHz) SRAM (kBytes) MPU / MMU Pin Count ADC Speed (ksps) Watch dog ADC Resolution (bits) 32kHz RTC Calibrated RC Oscillator Packages
AT17LV010-10DP In Production Call for pricing -55 to 125 3 to 3.6
AT28C010-12DK In Production Call for pricing -55 to 125 4.5 to 5.5
ATmegaS128 In Production Call for pricing -55 to 125 3 to 3.6 1 8-bit AVR 4096 1 53 1 3 JTAG 8 3.6 128 1 Yes 1 2 8 2 6 Counter 4 8 4 no / no 64 15 Yes 10 Yes Yes 64/CQFP
64/TQFP
ATmegaS64M1 In Production Call for pricing -55 to 125 3 to 3.6 1 8-bit AVR 2048 0 27 0 3 Debugwire 10 3.6 64 1 Yes 4 1 8 2 10 Counter 2 8 4 no / no 32 125 Yes 10 No Yes
5K pricing is for budgetary use only, shown in United States dollars. The prices are representative and do not reflect final pricing. Contact your local Microchip sales representative or distributor for volume and / or discount pricing.

Show/Hide Columns

Product
Buy
Status
Documents
Pricing
Temperature Range (deg C)
Operating Voltage Range (Vcc)
SPI
CPU
EEPROM (Bytes)
External Bus Interface
Max I/O Pins
I2C
I/O Supply Class Min
Debug Interface
Output Compare Channels
I/O Supply Class Max
Flash (kBytes)
ADC Channels
Self Program Memory
Analog Comparators
UART
Ext Interrupts
Input Capture Channels
PWM Channels
RTC
Timers
Max# Operating Freq# (MHz)
SRAM (kBytes)
MPU / MMU
Pin Count
ADC Speed (ksps)
Watch dog
ADC Resolution (bits)
32kHz RTC
Calibrated RC Oscillator
Packages