Change Product Group

Accessories Products

Loading..
Product Buy Status Documents 5K Pricing Algorithm Type Zones Key Size Density Configuration RNG Unique ID Interface Type Temp# Range Min (deg C) Temp# Range Max (deg C) Operating Current Typical (mA) Operating Voltage Min (Vcc) Operating Voltage Max (Vcc) Secure Provisioning Service Standby Typical (uA) Packages
ATAES132A In Production $0.47 AES-CCM 16 128 32Kb Standard FIPS 72 bit serial number I2C/SPI -40 85 0 2.5 5.5 Yes 0 8/SOIC
8/UDFN
ATECC108A In Production $0.51 FIPS 186-3 ECDSA 16 0 8.5Kb standard FIPS 72 bit serial number Single-wire; I2C -40 85 1 2 5.5 Yes 0.03 3/CONTACT
8/SOIC
8/UDFN
24/SB
ATECC508A In Production $0.51 ECC P256 (ECDH and ECDSA), SHA256 16 256 10.5Kb Standard FIPS 72 bit serial number Single-wire; I2C -40 85 1 2 5.5 Yes 2 3/CONTACT
4/WLCSP
8/SOIC
8/UDFN
8/XDFN
ATECC608A Future Product Call for pricing ECC P256 (ECDH and ECDSA), SHA256, AES-CCM 16 256 10.5Kb Standard FIPS 72 bit serial number Single-wire; I2C -40 85 1 2 5.5 Yes 0 Please call for package information
ATSHA204A In Production $0.36 NIST SHA-256 16 256 4.5Kb Standard FIPS 72 bit serial number Single-wire; I2C -40 85 0.5 2 4.5 Yes 0 2/MODULE
3/CONTACT
3/SOT-23
8/SOIC
8/TSSOP
8/UDFN
5K pricing is for budgetary use only, shown in United States dollars. The prices are representative and do not reflect final pricing. Contact your local Microchip sales representative or distributor for volume and / or discount pricing.

Show/Hide Columns

Product
Buy
Status
Documents
5K Pricing
Algorithm Type
Zones
Key Size
Density
Configuration
RNG
Unique ID
Interface Type
Temp# Range Min (deg C)
Temp# Range Max (deg C)
Operating Current Typical (mA)
Operating Voltage Min (Vcc)
Operating Voltage Max (Vcc)
Secure Provisioning Service
Standby Typical (uA)
Packages