Change Product Group

Counterfeit Protection Products

Loading..
Product Buy Status Documents 5K Pricing Algorithm Type Zones Key Size Density Configuration RNG Unique ID Interface Type Temp# Range Min (deg C) Temp# Range Max (deg C) Operating Current Typical (mA) Operating Voltage Min (Vcc) Operating Voltage Max (Vcc) Secure Provisioning Service Standby Typical (uA) Packages
ATSHA204A In Production $0.36 NIST SHA-256 16 256 4.5Kb Standard FIPS 72 bit serial number Single-wire; I2C -40 85 0.5 2 4.5 Yes 0 2/Module
3/CONTACT
3/SOT-23
8/SOIC
8/TSSOP
8/UDFN
5K pricing is for budgetary use only, shown in United States dollars. The prices are representative and do not reflect final pricing. Contact your local Microchip sales representative or distributor for volume and / or discount pricing.

Show/Hide Columns

Product
Buy
Status
Documents
5K Pricing
Algorithm Type
Zones
Key Size
Density
Configuration
RNG
Unique ID
Interface Type
Temp# Range Min (deg C)
Temp# Range Max (deg C)
Operating Current Typical (mA)
Operating Voltage Min (Vcc)
Operating Voltage Max (Vcc)
Secure Provisioning Service
Standby Typical (uA)
Packages