Change Product Group

23xx1024 Products

Loading..
Product Buy Status Documents 5K Pricing Vcc Range (V) Max. Clock Freq. Battery Backup Bus Modes Temp. Range Packages
23A1024 In Production $1.73 1.7 - 2.2 20 MHz No SPI,SDI,SQI -40°C to +125°C 8/PDIP
8/SOIC 150mil
8/TSSOP
23LC1024 In Production $1.73 2.5 - 5.5 20 MHz No SPI,SDI,SQI -40°C to +125°C 8/PDIP
8/SOIC 150mil
8/TSSOP
5K pricing is for budgetary use only, shown in United States dollars. The prices are representative and do not reflect final pricing. Contact your local Microchip sales representative or distributor for volume and / or discount pricing.

Show/Hide Columns

Product
Buy
Status
Documents
5K Pricing
Vcc Range (V)
Max. Clock Freq.
Battery Backup
Bus Modes
Temp. Range
Packages