23x256
Products

Loading..
| Product |
Buy |
Status |
Documents |
5K Pricing |
Vcc Range (V) |
Max. Clock Freq. |
Battery Backup |
Bus Modes |
Temp. Range |
Packages |
| 23K256 |
|
In Production |
 |
$0.87 |
2.7 - 3.6 |
20 MHz |
No |
SPI |
-40°C to +125°C |
8/PDIP 8/SOIC 150mil 8/TSSOP |
5K pricing is for budgetary use only, shown in United States dollars. The prices are representative and do not reflect final pricing. Contact your local Microchip sales representative or distributor for volume and / or discount pricing.