Change Product Group

CAN I/O Expander Products

Loading..
Product Buy Status Documents Automotive 5K Pricing CAN FD Operating Voltage Min (V) Operating Voltage Max (V) Operating Temperature Min (C) Operating Temperature Max (C) Operating Current Max (mA) Sleep Current Max (uA) LPM Current Max (uA) Bitrate Max (MBit/s) Masks Filters Tx Buffers Rx Buffers Digital I/O Max. CAN (FD) Clock (MHz) Wettable Flanks Packages
MCP25020 Mature Product
Consider: MCP2515, MCP25625
No $1.86 No 2.7 5.5 -40 125 20 30 0 1 1 2 3 2 8 12.5 No 14/PDIP
14/SOIC 150mil
MCP25025 Mature Product
Consider: MCP2515, MCP25625
No $2.08 No 2.7 5.5 -40 125 20 30 0 1 1 2 3 2 8 12.5 No 14/PDIP
14/SOIC 150mil
MCP25050 Mature Product
Consider: MCP2515, MCP25625
No $2.56 No 2.7 5.5 -40 125 20 30 0 1 1 2 3 2 8 12.5 No 14/PDIP
14/SOIC 150mil
MCP25055 Mature Product
Consider: MCP2515, MCP25625
No $2.88 No 2.7 5.5 -40 125 20 30 0 1 1 2 3 2 8 12.5 No 14/PDIP
14/SOIC 150mil
5K pricing is for budgetary use only, shown in United States dollars. The prices are representative and do not reflect final pricing. Contact your local Microchip sales representative or distributor for volume and / or discount pricing.

Show/Hide Columns

Product
Buy
Status
Documents
Automotive
5K Pricing
CAN FD
Operating Voltage Min (V)
Operating Voltage Max (V)
Operating Temperature Min (C)
Operating Temperature Max (C)
Operating Current Max (mA)
Sleep Current Max (uA)
LPM Current Max (uA)
Bitrate Max (MBit/s)
Masks
Filters
Tx Buffers
Rx Buffers
Digital I/O
Max. CAN (FD) Clock (MHz)
Wettable Flanks
Packages