Change Product Group

CAN Controller with Integrated Transceiver Products

Loading..
Product Buy Status Documents Automotive Recommended 5K Pricing CAN FD Operating Voltage Min (V) Operating Voltage Max (V) Operating Temperature Min (C) Operating Temperature Max (C) Operating Current Max (mA) Standby Current Max (µA) Sleep Current Max (uA) LPM Current Max (uA) Bitrate Max (MBit/s) Serial Bus Serial Bus Speed (MHz) Masks Filters Tx Buffers Rx Buffers TX FIFOs RX FIFOs TX Queue TX Event FIFO Message RAM (KB) Time Stamp (Bits) Digital I/O Max. CAN (FD) Clock (MHz) Internal CAN Clock Short Circuit ESD CANH, CANL (kV) CMR (V) TxD Dominant Detector Wake-Up Pattern (WUP) Standby Mode Wettable Flanks Packages
MCP25625 In Production Yes $1.67 No 2.7 5.5 -40 125 10 15 8 0 1 Yes 10 2 6 3 2 0 0 0 0 5 12.5 No -58 to +58 8 +/-12 Yes No Yes No 28/QFN
28/SSOP 208mil
5K pricing is for budgetary use only, shown in United States dollars. The prices are representative and do not reflect final pricing. Contact your local Microchip sales representative or distributor for volume and / or discount pricing.

Show/Hide Columns

Product
Buy
Status
Documents
Automotive Recommended
5K Pricing
CAN FD
Operating Voltage Min (V)
Operating Voltage Max (V)
Operating Temperature Min (C)
Operating Temperature Max (C)
Operating Current Max (mA)
Standby Current Max (µA)
Sleep Current Max (uA)
LPM Current Max (uA)
Bitrate Max (MBit/s)
Serial Bus
Serial Bus Speed (MHz)
Masks
Filters
Tx Buffers
Rx Buffers
TX FIFOs
RX FIFOs
TX Queue
TX Event FIFO
Message RAM (KB)
Time Stamp (Bits)
Digital I/O
Max. CAN (FD) Clock (MHz)
Internal CAN Clock
Short Circuit
ESD CANH, CANL (kV)
CMR (V)
TxD Dominant Detector
Wake-Up Pattern (WUP)
Standby Mode
Wettable Flanks
Packages