Change Product Group

LIN Transceiver with Integrated Vreg and WWDT Products

Loading..
Product Buy Status Documents Automotive Recommended 5K Pricing Operating Voltage VS Min (V) Operating Voltage VS Max (V) Operating Temperature Min (°C) Operating Temperature Max (°C) Normal Mode Current (recessive) Max (mA) Sleep Mode Current Max (µA) Silent Mode Current Max (µA) Baud Rate Max (kbit/s) Vreg Output Voltage (V) Vreg Output Current (mA) Vreg Accuracy (%) Wake Pin KL_15 Pin Reset Pin Limp Home Pin INH Pin Low-Side Driver / Relay Driver High-Side Driver TXD Dominant Time Out VS DC Voltage Max (V) LIN Voltage Max (V) ESD MM (V) ESD Sys. LIN, VS to GND (kV) ESD HBM LIN, VS to GND (kV) Wettable Flanks Packages
ATA6622C In Production Yes $1.08 5 27 -40 +125 0.8 16 76 20 3.3 85 2 Yes Yes Yes No No No No Yes 40 40 200 6 6 No 20/VQFN
ATA6624C In Production Yes $1.08 5 27 -40 +125 0.8 16 76 20 5 85 2 Yes Yes Yes No No No No Yes 40 40 200 6 6 No 20/VQFN
ATA6626C In Production Yes Call for pricing 5 27 -40 +125 0.8 16 76 20 5 85 2 Yes Yes Yes No No No No No 40 40 200 6 6 No 20/VQFN
ATA6628 In Production Yes Call for pricing 5 27 -40 +125 0.8 14 50 200 3.3 85 2 Yes Yes Yes No Yes No No Yes 40 40 200 8 6 No 20/VQFN
ATA6630 In Production Yes $1.13 5 27 -40 +125 0.8 14 50 200 5 85 2 Yes Yes Yes No Yes No No Yes 40 40 200 8 6 No 20/VQFN
ATA663431 In Production Yes $0.57 5 28 -40 +125 0.35 18 64 20 3.3 85 2 Yes Yes Yes Yes No No Yes Yes 40 40 100 6 6 Yes 16/VDFN
ATA663454 In Production Yes $0.57 5 28 -40 +125 0.35 18 64 20 5 85 2 Yes Yes Yes Yes No No Yes Yes 40 40 100 6 6 Yes 16/VDFN
ATA664151 In Production Yes Call for pricing 5 28 -40 +125 0.3 18 55 20 5 85 2 No Yes Yes No No Yes Yes Yes 40 40 200 6 8 Yes 32/VQFN
MCP2050 In Production Yes $1.05 6 18 -40 +125 0.2 8 100 20 0 70 3 Yes No Yes No No No No Yes 40 40 200 15 8 No 14/PDIP
14/SOIC 150mil
20/QFN
5K pricing is for budgetary use only, shown in United States dollars. The prices are representative and do not reflect final pricing. Contact your local Microchip sales representative or distributor for volume and / or discount pricing.

Show/Hide Columns

Product
Buy
Status
Documents
Automotive Recommended
5K Pricing
Operating Voltage VS Min (V)
Operating Voltage VS Max (V)
Operating Temperature Min (°C)
Operating Temperature Max (°C)
Normal Mode Current (recessive) Max (mA)
Sleep Mode Current Max (µA)
Silent Mode Current Max (µA)
Baud Rate Max (kbit/s)
Vreg Output Voltage (V)
Vreg Output Current (mA)
Vreg Accuracy (%)
Wake Pin
KL_15 Pin
Reset Pin
Limp Home Pin
INH Pin
Low-Side Driver / Relay Driver
High-Side Driver
TXD Dominant Time Out
VS DC Voltage Max (V)
LIN Voltage Max (V)
ESD MM (V)
ESD Sys. LIN, VS to GND (kV)
ESD HBM LIN, VS to GND (kV)
Wettable Flanks
Packages