Change Product Group

LIN Transceiver with Vreg Products

Loading..
Product Buy Status Documents Automotive Recommended 5K Pricing Operating Voltage VS Min (V) Operating Voltage VS Max (V) Operating Temperature Min (°C) Operating Temperature Max (°C) Normal Mode Current (recessive) Max (mA) Sleep Mode Current Max (µA) Silent Mode Current Max (µA) Baud Rate Max (kbit/s) Vreg Output Voltage (V) Vreg Output Current (mA) Vreg Accuracy (%) Wake Pin KL_15 Pin Reset Pin INH Pin Low-Side Driver / Relay Driver High-Side Driver TXD Dominant Time Out VS DC Voltage Max (V) LIN Voltage Max (V) ESD MM (V) ESD Sys. LIN, VS to GND (kV) ESD HBM LIN, VS to GND (kV) Wettable Flanks Packages
ATA6625C In Production No $0.91 5 27 -40 +125 0.8 16 76 20 5 85 2 No No Yes No No No Yes 40 40 200 6 6 N/A 8/SOIC
ATA6623C In Production Yes $0.91 5 27 -40 +125 0.8 16 76 20 3.3 85 2 No No Yes No No No Yes 40 40 200 6 6 N/A 8/SOIC
ATA6625 In Production Yes $0.52 5 28 -40 +125 0.3 15 64 20 5 85 2 No No Yes No No No Yes 40 40 200 6 6 Yes 8/SOIC
8/VDFN
ATA6629 In Production Yes Call for pricing 5 27 -40 +125 0.8 14 50 20 3.3 85 2 No No Yes No No No Yes 40 40 200 8 6 N/A 8/SOIC
ATA6631 In Production Yes $0.96 5 27 -40 +125 0.8 14 50 20 5 85 2 No No Yes No No No Yes 40 40 200 8 6 N/A 8/SOIC
ATA663201 In Production Yes $0.41 5 28 -40 +125 64 0 0 0 3.3 85 2 No No Yes No No No No 40 0 200 6 6 Yes 8/VDFN
ATA663203 In Production Yes $0.41 5 28 -40 +125 64 0 0 20 5 85 2 No No Yes No No No No 40 0 200 6 6 Yes 8/VDFN
ATA663231 In Production Yes $0.52 5 28 -40 +125 0.29 15 64 20 3.3 85 2 No No Yes No No No Yes 40 40 200 6 6 Yes 8/VDFN
ATA663232 In Production Yes $0.52 5 28 -40 +125 0.29 15 64 20 3.3 85 2 Yes No No No No No Yes 40 40 200 6 6 Yes 8/VDFN
ATA663254 In Production Yes $0.52 5 28 -40 +125 0.29 15 64 20 5 85 2 No No Yes No No No Yes 40 40 200 6 6 Yes 8/SOIC
8/VDFN
ATA663255 In Production Yes $0.52 5 28 -40 +125 0.29 15 64 20 5 85 2 Yes No No No No No Yes 40 40 200 6 6 Yes 8/VDFN
MCP2021 Mature Product
Consider: MCP2021A
Yes $0.84 5.5 18 -40 +125 0.21 26 190 20 0 50 33 Yes No No No No No Yes 30 30 800 9 8 No 8/PDIP
8/SOIC 150mil
8/DFN
8/DFN-S
MCP2021A In Production Yes $0.81 6 18 -40 +125 0.2 8 100 20 0 70 3 Yes No No No No No Yes 40 40 200 15 8 No 8/PDIP
8/SOIC 150mil
8/DFN
MCP2022 Mature Product
Consider: MCP2022A
Yes $1.01 5.5 18 -40 +125 0.2 8 100 20 0 50 3 Yes No Yes No No No Yes 40 40 200 15 8 N/A 14/PDIP
14/TSSOP
14/SOIC 150mil
MCP2022A In Production Yes $0.89 6 18 -40 +125 0.2 8 100 20 0 70 3 Yes No Yes No No No Yes 40 40 200 15 8 N/A 14/PDIP
14/TSSOP
14/SOIC 150mil
MCP2025 In Production Yes $0.89 6 18 -40 +125 0.2 8 100 20 0 70 3 Yes No Yes No No No Yes 40 40 200 15 8 No 8/PDIP
8/SOIC 150mil
8/DFN
5K pricing is for budgetary use only, shown in United States dollars. The prices are representative and do not reflect final pricing. Contact your local Microchip sales representative or distributor for volume and / or discount pricing.

Show/Hide Columns

Product
Buy
Status
Documents
Automotive Recommended
5K Pricing
Operating Voltage VS Min (V)
Operating Voltage VS Max (V)
Operating Temperature Min (°C)
Operating Temperature Max (°C)
Normal Mode Current (recessive) Max (mA)
Sleep Mode Current Max (µA)
Silent Mode Current Max (µA)
Baud Rate Max (kbit/s)
Vreg Output Voltage (V)
Vreg Output Current (mA)
Vreg Accuracy (%)
Wake Pin
KL_15 Pin
Reset Pin
INH Pin
Low-Side Driver / Relay Driver
High-Side Driver
TXD Dominant Time Out
VS DC Voltage Max (V)
LIN Voltage Max (V)
ESD MM (V)
ESD Sys. LIN, VS to GND (kV)
ESD HBM LIN, VS to GND (kV)
Wettable Flanks
Packages