Change Product Group

CAN External Controllers Products

Loading..
Product Buy Status Documents 5K Pricing Version Supported Operating Voltage (V) Temp. Range (°C) Tx Buffers Rx Buffers Filters Masks Interrupt Output Packages
MCP2510 Mature Product
Consider: MCP2515
$2.25 No 3.0 - 5.5 -40 - 125 3 2 6 2 1 18/PDIP
18/SOIC 300mil
20/TSSOP
MCP2515 In Production $1.31 No 2.7 - 5.5 -40 - 125 3 2 6 2 1 18/PDIP
18/SOIC 300mil
20/QFN
20/TSSOP
20/VQFN
MCP2517FD In Production $1.48 Yes 2.7 - 5.5 -40 - 150 0 0 32 32 3 14/SOIC 150mil
14/VDFN
MCP2518FD Future Product Call for pricing Yes 2.7 - 5.5 -40 - 150 0 0 32 32 Please call for package information
5K pricing is for budgetary use only, shown in United States dollars. The prices are representative and do not reflect final pricing. Contact your local Microchip sales representative or distributor for volume and / or discount pricing.

Show/Hide Columns

Product
Buy
Status
Documents
5K Pricing
Version Supported
Operating Voltage (V)
Temp. Range (°C)
Tx Buffers
Rx Buffers
Filters
Masks
Interrupt Output
Packages