Change Product Group

I/O Expansion / Legacy I/O Products

Loading..
Product Buy Status Documents 5K Pricing Interface Operating Voltage GPIO Pins Keyboard Scan Matrix PS/2 Ports Parallel Port SM Bus BC-Link Op Temp Min Op Temp Max Packages
DME1737 Mature Product Call for pricing LPC 3.3V 25 No 1 Yes Yes No 0 70 128/MQFP
ECE1088 In Production $0.62 BC-Link 3.3V 20 No 0 No Yes Yes 0 70 28/VQFN
ECE1099 In Production $0.67 BC-Link 3.3V 32 23x8 0 No Yes Yes 0 70 40/VQFN
ECE1105 In Production $1.35 BC-Link 3.3V 40 23x8 2 No Yes Yes 0 70 48/VQFN
ECE1117 In Production $0.89 BC-Link 3.3V 16 19x8 2 No Yes Yes 0 70 48/QFN
48/VQFN
ECE5028 In Production Call for pricing LPC 3.3V 87 No 2 Yes No Yes 0 70 132/DQFN
ECE5048 In Production Call for pricing LPC 3.3V 101 No 0 No No Yes 0 70 132/DQFN
FDC37B727 In Production $7.28 ISA 5V 20 No 0 Yes No No 0 70 128/QFP
FDC37B787 In Production $9.62 ISA 5V 20 No 0 Yes No No 0 70 128/QFP
FDC37C669 In Production $5.35 ISA 5V 48 No 0 Yes No No 0 70 100/LQFP
100/QFP
FDC37C78 In Production $5.78 ISA 3.3V / 5V 0 No 0 Yes No No 0 70 48/TQFP
LPC47B272 In Production $8.65 LPC 3.3V 37 No 0 Yes No No 0 70 100/QFP
LPC47M102 In Production Call for pricing LPC 3.3V 37 No 0 Yes No No 0 70 Please call for package information
LPC47M107 In Production Call for pricing LPC 3.3V 37 No 0 Yes No No 0 70 Please call for package information
LPC47M112 In Production $5.56 LPC 3.3V 37 No 0 Yes No No 0 70 100/MQFP
LPC47M182 In Production $2.30 LPC 3.3V 13 No 0 Yes No No 0 70 128/MQFP
LPC47M192 In Production $5.07 LPC 3.3V 37 No 0 Yes Yes No 0 70 128/MQFP
LPC47N217 In Production $1.35 LPC 3.3V 14 No 0 Yes No No 0 70 64/STQFP
LPC47N237 Mature Product Call for pricing LPC 3.3V 32 No 0 Yes Yes No 0 70 100/LQFP
LPC47N267 In Production Call for pricing LPC 3.3V 29 No 0 Yes No No 0 70 Please call for package information
SIO1007 In Production $1.80 LPC 3.3V 16 No 0 No No No 0 70 64/STQFP
SIO1028 In Production $2.44 LPC 3.3V 24 No 0 No No No 0 70 64/QFN
SIO10N268 In Production $4.99 LPC or ISA 3.3V 33 No 0 Yes No No 0 70 128/TQFP
5K pricing is for budgetary use only, shown in United States dollars. The prices are representative and do not reflect final pricing. Contact your local Microchip sales representative or distributor for volume and / or discount pricing.

Show/Hide Columns

Product
Buy
Status
Documents
5K Pricing
Interface
Operating Voltage
GPIO Pins
Keyboard Scan Matrix
PS/2 Ports
Parallel Port
SM Bus
BC-Link
Op Temp Min
Op Temp Max
Packages