Change Product Group

Desktop and Industrial Super I/O Products

Loading..
Product Buy Status Documents 5K Pricing Legacy I/O AMD SB-TSI Customer Programmable RAM Deep Sleep S5 Fan Control Engine Glue Logic GPIO Intruder Detection Operating Temperature PCH Temp Monitoring PCI Resets PECI Support PWM Resume Reset RRCC Auto Fan Security Key Register System Controller Tach LPC Bus Interface Watchdog Time Keyboard Controller Parallel Port Reset Generator Serial Ports Full Serial Ports 4-pin Programmable Clock Output IDE/PCI Reset Outputs Power Button / AC Fall Support GPIOs (max) GPIO with VID Compatible Inputs Hardware Monitor (HWM) Voltages HWM Fan Control Engine HWM Temp Monitoring HWM PWM / Tach Pairs Infrared Port IRDA 1.0 Packages
SCH3112 In Production $6.69 Y N N N µController Y 40 N -40° C to +85° C Y 3 N 3 N N 32 byte State Machine 3 False False False False False 2 0 False 0 6 False False False 0 False 128/TQFP
SCH3114 In Production $5.56 Y N N N µController Y 40 N -40° C to +85° C Y 3 N 3 N N 32 byte State Machine 3 False False False False False 4 0 False 0 6 False False False 0 False 128/TQFP
SCH3116 In Production $11.01 Y N N N µController Y 40 N -40° C to +85° C Y 3 N 3 N N 32 byte State Machine 3 False False False False False 4 2 False 0 6 False False False 0 False 128/TQFP
SCH3221 In Production $1.58 Yes No No No None Yes 33 No -40° C to +85° C No 0 No 0 No No No State Machine 0 True True False False False 4 0 False No No 33 0 False False False 0 False 64/WFBGA
SCH3222 In Production $1.67 Y N N N None Y 23 N -40° C to +85° C N 0 N 0 Y N 32 byte State Machine 3 True True True False True 4 2 True No No 23 6 False False False 0 True 84/WFBGA
SCH3223 In Production $2.41 Y N N N State Machine Y 19 N -40° C to +85° C N 3 N 1 Y N 32 byte State Machine 1 True True False False True 2 0 False Yes Yes 19 2 True True True 1 False 64/WFBGA
SCH3224 In Production $2.49 Y N N N State Machine Y 24 N -40° C to +85° C N 0 N 3 Y N 32 byte State Machine 3 True True True True True 2 2 True No No 24 0 True True True 3 True 100/WFBGA
SCH3226 In Production $2.53 Y N N N State Machine Y 40 N -40° C to +85° C N 3 N 3 Y N 32 byte State Machine 3 True True True False True 4 2 True By Strap Option By Strap Option 40 6 True True True 3 True 100/WFBGA
SCH3227 In Production $2.75 Y N N N State Machine Y 40 N -40° C to +85° C N 3 N 3 Y N 32 byte State Machine 3 True True True True True 4 2 False By strap option By strap option 40 6 True True True 3 True 144/WFBGA
SCH4304 In Production $5.56 N 51 0 N 3 Y 0 128/QFP
SCH5017 In Production $2.53 Y N N N µController Y 25 Y 0° C to +70° C Y 4 No 5 Y N 32 byte 8-bit 6 128/MQFP
SCH5027 In Production $2.75 Y N N N State Machine Y 25 Y 0° C to +70° C N 4 x1 CPU, x2 domain, C3/C4 5 Y N 32 byte State Machine 6 128/MQFP
SCH5127 In Production $1.55 Y N N N State Machine Y 30 Y 0° C to +70° C N 4 No 3 Y N N State Machine 3 128/MQFP
SCH5147 In Production $2.53 Y Y N N State Machine Y 29 Y 0° C to +70° C N 4 x1 CPU, x2 domain, C3/C4 3 Y N N State Machine 3 128/MQFP
SCH5407 In Production Call for pricing Y N N N State Machine Y 30 Y 0° C to +70° C N 4 No 3 Y N N 8-bit 3 128/MQFP
SCH5617 In Production $2.53 Y N N N µController Y 46 N 0° C to +70° C N 2 x1 CPU, x2 domain, C3/C4 3 Y Y N 8-bit 3 True True True False False 2 0 False 0 0 False False False 0 True 128/QFP
SCH5620 In Production $2.53 Y Y N N µController Y 45 Y 0° C to +70° C Y 2 PECI 1.1, x2 CPU, x4 domain, C3/C4 3 Y Y N 32-bit 3 False False False False False 0 0 False 0 0 False False False 0 False 100/LQFP
SCH5627 In Production $2.53 Y Y N Y µController Y 60 Y 0° C to +70° C Y 4 PECI 1.1, x2 CPU, x4 domain, C3/C4 4 Y Y N 32-bit 4 False False False False False 2 0 False 0 0 False False False 0 False 128/QFP
SCH5636 In Production $2.78 Y Y Y N μController Y 60 Y 0° C to +70° C Y 4 PECI 2.0, x2 CPU, x4 domain, C3/C4 4 Y Y N 32-bit 4 128/QFP
5K pricing is for budgetary use only, shown in United States dollars. The prices are representative and do not reflect final pricing. Contact your local Microchip sales representative or distributor for volume and / or discount pricing.

Show/Hide Columns

Product
Buy
Status
Documents
5K Pricing
Legacy I/O
AMD SB-TSI
Customer Programmable RAM
Deep Sleep S5
Fan Control Engine
Glue Logic
GPIO
Intruder Detection
Operating Temperature
PCH Temp Monitoring
PCI Resets
PECI Support
PWM
Resume Reset
RRCC Auto Fan
Security Key Register
System Controller
Tach
LPC Bus Interface
Watchdog Time
Keyboard Controller
Parallel Port
Reset Generator
Serial Ports Full
Serial Ports 4-pin
Programmable Clock Output
IDE/PCI Reset Outputs
Power Button / AC Fall Support
GPIOs (max)
GPIO with VID Compatible Inputs
Hardware Monitor (HWM) Voltages
HWM Fan Control Engine
HWM Temp Monitoring
HWM PWM / Tach Pairs
Infrared Port IRDA 1.0
Packages