Change Product Group

Embedded and Keyboard Controllers Products

Loading..
Product Buy Status Documents 5K Pricing ACPI Interfaces Analog to Digital Converter BC Link Breathing/ Blinking LED Capture/_Compare Code Storage Counter/Timers Crypto Engine Data RAM EEPROM Fan Tachometer Inputs Flash/Code RAM GPIO Host Interface HW Auto Fan Controller Keyboard Scan Matrix LED Low Power Timers Max Operating Frequency Operating Temperature PCI Resets PECI PWM Security Key Register SMBus Ports SPI_Host System Controller UART VBAT-Powered, Power Control Interface Packages
MEC1308 In Production $2.75 0 4 ch 1 0 External SPI Flash 2 No 256 Byte 0 2 64KB RAM 48 LPC 0 18x8 4 2 32 MHz 0° C to +70° C 0 2 4 4 1 8-bit Y N 128/TQFP
MEC1310 In Production $2.75 0 5 ch 1 3 Blink Only 0 External SPI Flash 2 No 0.5KB/64KB Dual Port/64B CMOS 0 2 64KB RAM 63 LPC 1 18x8 3 1 32 MHz 0° C to +70° C 0 2 4 5 1 8-bit Y N 144/TFBGA
128/TQFP
MEC1322 In Production $3.31 2 5 ch 1 4 0 External SPI Flash 6 Yes 128KB RAM (Code and Data)64B CMOS 0 2 128KB RAM (Code and Data) 116 LPC 1 18x8 4 2 48 MHz 0° C to +70° C 0 3 4 5 2 32-bit Y N 132/DQFN
144/WFBGA
128/TQFP
MEC1404 In Production
Consider: MEC1418
$1.76 5 8 2 3 0 128 KB SRAM (Code + Data) 4 32kB 0 2 106 LPC, I2C 0 18x8 3 0 0° C to +70° C 0 0 8 6 0 Full 144/WFBGA
128/TQFP
MEC1406 In Production
Consider: MEC1418
$1.90 5 8 2 3 0 160 KB SRAM (Code + Data) 4 Yes 0 2 106 LPC, I2C 0 18x8 3 0 0° C to +70° C 0 0 8 6 0 Full 128/TQFP
MEC1408 In Production
Consider: MEC1418
$2.03 5 8 2 3 0 192 KB SRAM (Code + Data) 4 32kB 0 2 106 LPC, I2C 0 18x8 3 0 0° C to +70° C 0 0 8 6 0 Full 128/TQFP
MEC1418 In Production $2.16 5 8 2 3 0 192 KB SRAM (Code + Data) 4 32kB 0 2 106 eSPI, LPC, I2C 0 18x8 3 0 0° C to +70° C 0 0 0 0 0 Full 144/WFBGA
128/TQFP
MEC1609 In Production $3.96 4 16 ch 4 3 0 Embedded Flash 4 No 16KB RAM (65B CMOS) 0 4 192KB Flash 115 LPC 0 18x8 3 3 20 Mhz -40° C to +85° C 0 3 8 8 2 32-bit Y Y 144/LFBGA
144/TFBGA
MEC1618 In Production $3.93 4 16 ch 3 3 0 Embedded Flash 4 No 16KB RAM (64B CMOS) 1000 6 192KB Flash 126 LPC 0 18x8 3 3 20 MHz 0° C to +70° C 0 3 16 12 2 32-bit Y Y 156/LFBGA
MEC1621 In Production $4.21 4 16 ch 3 3 0 Embedded Flash 4 No 16KB RAM (65B CMOS) 1000 6 192KB Flash 146 LPC 0 18x8 3 3 20 Mhz 0° C to +70° C 0 3 16 12 2 32-bit Y Y 176/LFBGA
225/LFBGA
MEC1633 In Production $5.06 4 16 ch 3 3 0 Embedded Flash 4 No 16KB RAM (65B CMOS) 2000 6 192KB Flash 135 LPC 0 18x8 3 4 20 Mhz 0° C to +70° C 0 3 16 12 2 32-bit Y Y 169/LFBGA
MEC1641 In Production $5.06 4 16 ch 3 3 0 Embedded Flash 4 No 16KB SRAM 2000 1 288KB Flash 108 LPC 0 N 3 2 20 Mhz 0° C to +70° C 0 3 2 6 0 32-bit Y Y 144/TFBGA
5K pricing is for budgetary use only, shown in United States dollars. The prices are representative and do not reflect final pricing. Contact your local Microchip sales representative or distributor for volume and / or discount pricing.

Show/Hide Columns

Product
Buy
Status
Documents
5K Pricing
ACPI Interfaces
Analog to Digital Converter
BC Link
Breathing/ Blinking LED
Capture/_Compare
Code Storage
Counter/Timers
Crypto Engine
Data RAM
EEPROM
Fan Tachometer Inputs
Flash/Code RAM
GPIO
Host Interface
HW Auto Fan Controller
Keyboard Scan Matrix
LED
Low Power Timers
Max Operating Frequency
Operating Temperature
PCI Resets
PECI
PWM
Security Key Register
SMBus Ports
SPI_Host
System Controller
UART
VBAT-Powered, Power Control Interface
Packages