Change Product Group

ARCNET-CircLink® Controllers Products

Loading..
Product Buy Status Documents 5K Pricing Comments Standalone Arcnet Cntrl MAC PHY TX/RX RAM Buffer(Bytes) Deterministic Protocola (Token Passing) Max Speed (MHz) Op. Voltage (V) Interface Temp Range Min.(° C) Temp Range Max.(° C) Packages
COM20019i In Production $6.27 +5V Arcnet Controller with On-Chip-RAM N/A Yes No 16K Yes 312.5 Kbps 5V RS485 -40 85 28/PLCC
COM20019i3.3V In Production $7.21 3.3V Arcnet Controller with On-Chip-RAM N/A Yes No 16K Yes 312.5 Kbps 3.3V RS485 -40 85 48/TQFP
COM20020i In Production $13.91 +5V Arcnet Controller with On-Chip-RAM N/A Yes No 16K Yes 5 Mbps 5V RS485 -40 85 28/PLCC
48/TQFP
COM20020i3.3V In Production $13.91 3.3V Arcnet Controller with On-Chip-RAM N/A Yes No 16K Yes 5 Mbps 3.3V RS485 -40 85 28/PLCC
48/TQFP
COM20022i In Production $15.80 +5V Arcnet Controller with On-Chip-RAM N/A Yes No 16K Yes 10 Mbps 5V RS485 -40 85 48/TQFP
COM20022i3.3V In Production $15.93 3.3V Arcnet Controller with On-Chip-RAM N/A Yes No 16K Yes 10 Mbps 3.3V RS485 -40 85 48/TQFP
HYC9088A In Production $25.84 Twisted pair and COAX high impedance transceiver N/A No Yes N/A N/A 2.5 Mbps + 5V /- 5V Twisted Pair, Coax 0 70 20/SIP
TMC2005 In Production $13.37 64 pin TQFP, Lead-Free, RoHS Compliant ArcNET 5 Port HUB Controller Repeater Logic External Minimal FIFO Bit Repeaterr Yes 10Mbps +5V HYC9088, HYC5000, RS485, Opt. Module, TTL Interface in Backplane Mode 0 85 64/LQFP
TMC2072 In Production $11.91 Peripheral mode Circlink Controller No Yes No 8K Yes 5 Mbps 3.3V RS485 0 70 100/LQFP
TMC2074 In Production $12.36 Peripheral & Standalono mode Circlink Controller Yes Yes No 8K Yes 5 Mbps 3.3V RS485 0 70 128/TQFP
TMC2084 In Production $6.74 Standalone mode Circlink Controller Yes Yes No N/A Yes 5 Mbps 3.3V RS485 0 70 48/TQFP
5K pricing is for budgetary use only, shown in United States dollars. The prices are representative and do not reflect final pricing. Contact your local Microchip sales representative or distributor for volume and / or discount pricing.

Show/Hide Columns

Product
Buy
Status
Documents
5K Pricing
Comments
Standalone Arcnet Cntrl
MAC
PHY
TX/RX RAM Buffer(Bytes)
Deterministic Protocola (Token Passing)
Max Speed (MHz)
Op. Voltage (V)
Interface
Temp Range Min.(° C)
Temp Range Max.(° C)
Packages