Change Product Group
leftnavToggle

USB Port Power Cntlr Products

Loading..
Product Buy Status Documents Automotive Recommended 5K Pricing Description USB Port Power Switch Hi-Speed USB 2.0 Switch Battery Charger Emulation Profiles 8 Resistor Set Current Limits Charging Indicator Output Attach Detection Output Current Measurement Power Allocation Interface Packages
UCS1001-1 In Production No $0.90 USB Port Power Controller with Charger Emulation 1 1 9 Up to 2.5A yes Discrete I/O 20/QFN
UCS1001-2 In Production No $0.90 USB Port Power Controller with Charger Emulation 1 1 9 Up to 2.5A yes Discrete I/O 20/QFN
UCS1001-3 In Production No $0.90 USB Port Power Controller with Charger Emulation 1 1 9 Up to 2.5A yes Discrete I/O 20/QFN
UCS1001-4 In Production No $0.90 USB Port Power Controller with Charger Emulation 1 1 9 Up to 2.5A yes Discrete I/O 20/QFN
UCS1002-1 In Production No $1.29 Programmable USB Port Power Controller with Charger Emulation 1 1 10 Up to 2.5A yes yes yes I2C /SMBus 20/QFN
UCS1002-2 In Production No $1.29 Programmable USB Port Power Controller with Charger Emulation 1 1 10 Up to 2.5A yes yes yes I2C /SMBus 20/QFN
UCS1003 In Production No Call for pricing Programmable USB Port Power Controller with Charger Emulation 1 1 10 Up to 2.7A yes yes yes yes I2C /SMBus Please call for package information
UCS1003-1 In Production No $1.29 Programmable USB Port Power Controller with Charger Emulation 1 1 10 Up to 2.7A yes yes yes yes I2C /SMBus 20/QFN
UCS81001 In Production Yes $1.40 Automotive USB Port Power Controller with Charger Emulation 1 1 10 up to 2.5A yes yes yes I2C /SMBus 28/VQFN
UCS81002 In Production Yes $2.02 Automotive USB Port Power Controller with Charger Emulation 1 1 10 up to 2.5A yes yes yes I2C /SMBus 28/VQFN
UCS81003 In Production Yes $1.72 Automotive USB Port Power Controller with Charger Emulation 1 1 10 Up to 2.7A yes yes yes I2C /SMBus 28/VQFN
5K pricing is for budgetary use only, shown in United States dollars. The prices are representative and do not reflect final pricing. Contact your local Microchip sales representative or distributor for volume and / or discount pricing.

Show/Hide Columns

Product
Buy
Status
Documents
Automotive Recommended
5K Pricing
Description
USB Port Power Switch
Hi-Speed USB 2.0 Switch
Battery Charger Emulation Profiles
8 Resistor Set Current Limits
Charging Indicator Output
Attach Detection Output
Current Measurement
Power Allocation
Interface
Packages