Change Product Group

USB Switches Products

Loading..
Product Buy Status Documents Automotive Recommended 5K Pricing Upstream Port USB Speed Downstream Ports Op Voltage (V) Battery Charger Detection Port Protection Dead Battery Current Limit Hi-Speed Switch Temp Range Min.(° C) Temp Range Max.(° C) Packages
USB3750A-1 In Production No $0.79 USB 2.0 High Speed USB 2.0 5V Yes Yes Yes Yes -40 85 16/VQFN
USB3751A-1 In Production No $0.67 USB 2.0 High Speed N/A 5V Yes Yes Yes No -40 85 16/VQFN
USB3751A-2 In Production No $0.67 USB 2.0 High Speed N/A 5V Yes Yes No No -40 85 16/VQFN
USB3740 In Production Yes $0.56 USB 2.0 High Speed USB 2.0 3V - 5V No Yes No Yes -40 85 10/QFN
10/UQFN
5K pricing is for budgetary use only, shown in United States dollars. The prices are representative and do not reflect final pricing. Contact your local Microchip sales representative or distributor for volume and / or discount pricing.

Show/Hide Columns

Product
Buy
Status
Documents
Automotive Recommended
5K Pricing
Upstream Port
USB Speed
Downstream Ports
Op Voltage (V)
Battery Charger Detection
Port Protection
Dead Battery Current Limit
Hi-Speed Switch
Temp Range Min.(° C)
Temp Range Max.(° C)
Packages