Change Product Group
leftnavToggle

Bluetooth Modules Products

Loading..
Product Buy Status Documents Bluetooth Version Bluetooth Classic-Data/SPP Bluetooth Classic-Audio Bluetooth Low Energy FCC Certified No-shield Option ASCII Interface Audio Channels Analog Audio Out Digital Audio Out MIC-in Line-in Integrated Class-D AMP I2C SPI PWM ADC Channels Memory Type GPIO Pin Count Package Type Package Size Temp Range Min Temp Range Max Operation Voltage Min Operation Voltage Max Packages
ATBTLC1000-MR Mature Product
Consider: ATBTLC1000-ZR
4.1 No No Yes Yes No No No 0 2 Yes 15 24 Surface mount module 12.7 x 20.2 mm -40C +85C 1.8V 4.3V 24/MODULE
ATBTLC1000-ZR In Production 4.2 No No Yes Yes No No No 0 0 26 34 Surface mount module 7.5 x 10.5 mm -40C +85C 1.8V 4.3V 35/MODULE
ATSAMB11-MR In Production
Consider: ATSAMB11-ZR
4.1 No No Yes Yes No No No 0 0 30 39 Surface mount module 22.9 x 15.4 mm -40C +85C 2.3V 3.6V 39/MODULE
ATSAMB11-XR Samples Available 4.1 No No Yes Yes No No No 0 0 Yes 4 4 23 40 Surface mount module 5.5 x 4.5 mm -40C +85C 2.3V 3.6V 49/LGA
ATSAMB11-ZR In Production 4.1 No No Yes Yes No No No 0 0 26 34 Surface mount module 7.5 x 10.5 mm -40C +85C 2.3V 3.6V 35/MODULE
BM20 In Production 4.1 Yes Yes No Yes Yes No Stereo Yes No 2 Yes No 0 No No No ROM 12 40 Surface mount module 29 x 15 x 2.5 mm -20C 70C 3.0V 4.2V 40/Module
BM23 In Production 4.1 Yes Yes No Yes Yes No Stereo No Yes 1 Yes No 0 No No No ROM 12 43 Surface mount module 29 x 15 x 2.5 mm -20C 70C 3.0V 4.2V 43/Module
BM62 In Production 5.0 Yes Yes Yes Yes Yes No Stereo Yes No 1 Yes No 0 No Flash 10 37 Surface mount module 29 x 15 x 2.5mm -20 C +70 C 3.2 V 4.2 V 40/Module
BM63 In Production 5.0 No Yes Yes No Yes No Stereo Yes Yes 1 Yes No 0 No Flash 15 0 Surface mount module 32 x 15 x 2.5 -20 C +70 C 3.2 V 4.2 V 51/Module
BM64 In Production 5.0 Yes Yes Yes Yes Yes No Stereo Yes Yes 1 Yes No 0 No Flash 12 43 Surface mount module 32 x 15 x 2.5 mm -20 C +70 C 3.2 V 4.2 V 43/Module
BM70 In Production 5.0 No No Yes Yes Yes No No No No 0 No No 0 No 3 8 Flash 18 33 Surface mount module 22 x 12 x 2.4 mm -40C +85C 1.9V 3.6V 30/Module
33/Module
BM71 In Production 5.0 No No Yes Yes Yes No No No No 0 No No 0 No Yes 5 Flash 9 16 Surface mount module 9 x 11.5 x 2.1mm -40C +85C 1.9V 3.6V 16/Module
17/Module
BM77 Mature Product
Consider: BM78
4.0 Yes No Yes Yes Yes No No No No 0 No No 1 No No No Flash 7 33 Surface mount module 22 x 12 x 2.4 mm, 15 x 12 x 1.8mm -20C +70C 3.2V 4.3V 30/Module
33/Module
BM78 In Production 5.0 Yes No Yes Yes Yes No No No No 0 No No 1 No No No Flash/ROM 7 33 Surface mount module 22 x 12 x 2.4 mm, 15 x 12 x 1.8mm -20C +70C 3.3V 4.2V 30/Module
33/Module
BM90 In Production 3.0 No Yes No No No No Stereo Yes No 1 Yes No 0 No No No ROM 10 40 Surface mount module 29 x 15 x 1.8 mm -20C 70C 3.0V 4.25V 37/Module
RN4020 In Production 4.1 No No Yes Yes No Yes No No No 0 No No 0 No No No Flash 10 24 Surface mount module 11.5 x 19.5 x 2.5 mm -30C 85C 1.8V 3.6V 22/Module
RN41 In Production 2.1 + EDR Yes No No Yes No Yes No No No 0 No No 0 No No No Flash 11 35 Surface mount module 13.4 x 25.8 x 2 mm -40C 85C 3.0V 3.6V 35/Module
RN41XV In Production 2.1 + EDR Yes No No Yes No Yes No No No 0 No No 0 No No No Flash 11 10 Socket module 24.4 x 29.0 mm -40C 85C 3.0V 3.6V 20/Module
RN42 In Production 2.1 + EDR Yes No No Yes No Yes No No No 0 No No 0 No No No Flash 11 35 Surface mount module 13.4 x 25.8 x 2.4 mm -40C 85C 3.0V 3.6V 35/Module
RN42XV In Production 2.1 + EDR Yes No No Yes No Yes No No No 0 No No 0 No No No Flash 11 10 Socket module 24.4 x 29.9 mm -40C 85C 3.0V 3.6V 20/Module
RN4677 Mature Product
Consider: RN4678
4.0 Yes No Yes Yes No Yes No No No 0 No No 0 No No No Flash 7 33 Surface mount module 22 x 12 x 2.4 mm -20C 70C 3.2V 4.3V 33/Module
RN4678 In Production 5.0 Yes No Yes Yes Yes Yes No No No 0 No No 0 Yes Flash 8 33 Surface mount module 22 x 12 x 2.4 mm -20 70 3.2 4.3 33/Module
RN4870 In Production 5.0 No No Yes Yes Yes Yes No No No 0 No No 0 No 3 Flash 12 33 Surface mount module Shield 12 x 22 mm, Unshield 12x15mm -20C +70C 1.9V 3.6V 30/Module
33/Module
RN4871 In Production 5.0 No No Yes Yes Yes Yes No No No 0 No No 0 No 1 Flash 4 16 Surface mount module Shield 9 x 11.5 mm, Unshield 6x8mm -20C +70C 1.9V 3.6V 16/Module
17/Module
RN52 In Production 3.0 Yes Yes No Yes No Yes Stereo Yes Yes 2 Yes No 1 Yes No 2 Flash 11 50 Surface mount module 13.5 x 26.0 x 2.7 mm -40C 85C 3.0V 3.6V 35/Module
5K pricing is for budgetary use only, shown in United States dollars. The prices are representative and do not reflect final pricing. Contact your local Microchip sales representative or distributor for volume and / or discount pricing.

Show/Hide Columns

Product
Buy
Status
Documents
Bluetooth Version
Bluetooth Classic-Data/SPP
Bluetooth Classic-Audio
Bluetooth Low Energy
FCC Certified
No-shield Option
ASCII Interface
Audio Channels
Analog Audio Out
Digital Audio Out
MIC-in
Line-in
Integrated Class-D AMP
I2C
SPI
PWM
ADC Channels
Memory Type
GPIO
Pin Count
Package Type
Package Size
Temp Range Min
Temp Range Max
Operation Voltage Min
Operation Voltage Max
Packages