Change Product Group

New/Popular rfPIC® ICs - MCUs with transmitters Products

Loading..
Product Buy Status Documents 5K Pricing Program Bytes Program Words EEPROM RAM(bytes) I/O Pins Digital Timer Watch Dog Timer Max. Speed(MHz) ICSP Modulation Data Rate (kbps) OutputPower (dBm) Operating Voltage Frequency Range Other Features Packages
rfPIC12F675F In Production $2.11 1792 1024 x 12 128 64 6 1 1 20 Yes 5 40 10 2.0 to 5.5 380 to 450 4x10-bit A/D, Comparator 20/SSOP 208mil
rfPIC12F675H In Production $2.11 1792 1024 x 12 128 64 6 1 1 20 Yes 5 40 10 2.0 to 5.5 850 to 930 4x10-bit A/D, Comparator 20/SSOP 208mil
rfPIC12F675K In Production $2.11 1792 1024 x 12 128 64 6 1 1 20 Yes 5 40 10 2.0 to 5.5 290 to 350 4x10-bit A/D, Comparator 20/SSOP 208mil
PIC12F529T39A In Production $0.95 2304 1536 64 201 6 1 1 8 Yes 5 100 10 2.0 to 3.7 310, 433, 868, 915 MHz 14/TSSOP
PIC12F529T48A Mature Product
Consider: PIC12F529T39A
$0.85 2304 1536 64 201 6 1 1 8 Yes 5 100 10 2.0 to 3.7 418, 434, 868 MHz 14/TSSOP
PIC12LF1840T39A In Production $1.21 7168 4096 256 256 6 2 1 32 Yes 5 100 10 1.8 to 3.6 310, 433, 868 and 915 MHz 14/TSSOP
PIC12LF1840T48A Mature Product
Consider: PIC12LF1840T39A
Call for pricing 7168 4096 6 2 1 32 Yes 5 100 10 1.8-3.6 418, 434, 868 MHz 14/TSSOP
PIC16LF1824T39A In Production $1.41 7168 4096 256 256 12 4 1 32 Yes 5 100 10 1.8 to 3.6 310, 433, 868 and 915 MHz 20/TSSOP
5K pricing is for budgetary use only, shown in United States dollars. The prices are representative and do not reflect final pricing. Contact your local Microchip sales representative or distributor for volume and / or discount pricing.

Show/Hide Columns