Change Product Group

RTCC SPI Products

Loading..
Product Buy Status Documents 5K Pricing Interface Vcc Range (V) Vbat Range (V) Ibat Current (nA) Power-Fail Timestamp User SRAM (Bytes) EEPROM (Kbits) Unique ID (MAC_Address) Alarms Outputs Digital_Trimming Watchdog Timer Event Detects 32KHz Boot Clock Temperature Range Packages
MCP79510 In Production $0.90 SPI 1.8 - 3.6 1.3 - 3.6 700 VCC Fail and VCC Restore 64 1 Blank 2 Alarms (0.01sec) IRQ/CLK -255 to +255ppm (1 ppm steps) NO 0 NO -40 to +85 10/MSOP
10/TDFN
MCP79511 In Production $0.96 SPI 1.8 - 3.6 1.3 - 3.6 700 VCC Fail and VCC Restore 64 1 EUI-48 2 Alarms (0.01sec) IRQ/CLK -255 to +255ppm (1 ppm steps) NO 0 NO -40 to +85 10/MSOP
10/TDFN
MCP79512 In Production $0.96 SPI 1.8 - 3.6 1.3 - 3.6 700 VCC Fail and VCC Restore 64 1 EUI-64 2 Alarms (0.01sec) IRQ/CLK -255 to +255ppm (1 ppm steps) NO 0 NO -40 to +85 10/MSOP
10/TDFN
MCP79520 In Production $0.96 SPI 1.8 - 3.6 1.3 - 3.6 700 VCC Fail and VCC Restore 64 2 Blank 2 Alarms (0.01sec) IRQ/CLK -255 to +255ppm (1 ppm steps) NO 0 NO -40 to +85 10/MSOP
10/TDFN
MCP79521 In Production $1.02 SPI 1.8 - 3.6 1.3 - 3.6 700 VCC Fail and VCC Restore 64 2 EUI-48 2 Alarms (0.01sec) IRQ/CLK -255 to +255ppm (1 ppm steps) NO 0 NO -40 to +85 10/MSOP
10/TDFN
MCP79522 In Production $1.02 SPI 1.8 - 3.6 1.3 - 3.6 700 VCC Fail and VCC Restore 64 2 EUI-64 2 Alarms (0.01sec) IRQ/CLK -255 to +255ppm (1 ppm steps) NO 0 NO -40 to +85 10/MSOP
10/TDFN
MCP795W10 In Production $1.22 SPI 1.8 - 3.6 1.3 - 3.6 700 VCC Fail and VCC Restore 64 1 Blank 2 Alarms (0.01sec) IRQ WDO CLKOUT -255 to +255ppm (1 ppm steps) Yes 2 NO -40 to +85 14/TSSOP
14/SOIC 150mil
MCP795W11 In Production $1.28 SPI 1.8 - 3.6 1.3 - 3.6 700 VCC Fail and VCC Restore 64 1 EUI-48 2 Alarms (0.01sec) IRQ WDO CLKOUT -255 to +255ppm (1 ppm steps) Yes 2 NO -40 to +85 14/TSSOP
14/SOIC 150mil
MCP795W12 In Production $1.28 SPI 1.8 - 3.6 1.3 - 3.6 700 VCC Fail and VCC Restore 64 1 EUI-64 2 Alarms (0.01sec) IRQ WDO CLKOUT -255 to +255ppm (1 ppm steps) Yes 2 NO -40 to +85 14/TSSOP
14/SOIC 150mil
MCP795W20 In Production $1.28 SPI 1.8 - 3.6 1.3 - 3.6 700 VCC Fail and VCC Restore 64 2 Blank 2 Alarms (0.01sec) IRQ WDO CLKOUT -255 to +255ppm (1 ppm steps) Yes 2 NO -40 to +85 14/TSSOP
14/SOIC 150mil
MCP795W21 In Production $1.34 SPI 1.8 - 3.6 1.3 - 3.6 700 VCC Fail and VCC Restore 64 2 EUI-48 2 Alarms (0.01sec) IRQ WDO CLKOUT -255 to +255ppm (1 ppm steps) Yes 2 No -40 to +85 14/TSSOP
14/SOIC 150mil
MCP795W22 In Production $1.34 SPI 1.8 - 3.6 1.3 - 3.6 700 VCC Fail and VCC Restore 64 2 EUI-64 2 Alarms (0.01sec) IRQ WDO CLKOUT -255 to +255ppm (1 ppm steps) Yes 2 NO -40 to +85 14/TSSOP
14/SOIC 150mil
5K pricing is for budgetary use only, shown in United States dollars. The prices are representative and do not reflect final pricing. Contact your local Microchip sales representative or distributor for volume and / or discount pricing.

Show/Hide Columns

Product
Buy
Status
Documents
5K Pricing
Interface
Vcc Range (V)
Vbat Range (V)
Ibat Current (nA)
Power-Fail Timestamp
User SRAM (Bytes)
EEPROM (Kbits)
Unique ID (MAC_Address)
Alarms
Outputs
Digital_Trimming
Watchdog Timer
Event Detects
32KHz Boot Clock
Temperature Range
Packages