Change Product Group

Binary and BCD A/D Converters Products

Loading..
Product Buy Status Documents Automotive Recommended 5K Pricing Description Supply Voltage (V) Input Voltage Range (V) Resolution (Digits) Resolution (Counts) Max Power (mW) Interface For DMM, DPM, data loggers Packages
TC14433 In Production $3.41 BCD A/D 4.5 to ±8 199.9 mV to 1.999 3 2000 20 MUXed BCD Yes 28/PLCC
24/SOIC 300mil
24/PDIP 600mil
TC14433A In Production $3.57 BCD A/D 4.5 to ±8 199.9 mV to 1.999 3 2000 20 MUXed BCD Yes 28/PLCC
24/PDIP 600mil
TC850 In Production $15.38 Binary A/D 5 -1.5 to +1.5 15 32768 35 8-bit Parallel No 40/PDIP
44/PLCC
5K pricing is for budgetary use only, shown in United States dollars. The prices are representative and do not reflect final pricing. Contact your local Microchip sales representative or distributor for volume and / or discount pricing.

Show/Hide Columns

Product
Buy
Status
Documents
Automotive Recommended
5K Pricing
Description
Supply Voltage (V)
Input Voltage Range (V)
Resolution (Digits)
Resolution (Counts)
Max Power (mW)
Interface
For DMM, DPM, data loggers
Packages