Change Product Group
leftnavToggle

Dual Slope A/D Converters Products

Loading..
Product Buy Status Documents Automotive Recommended 5K Pricing Supply Voltage Range (V) Input Voltage Range (V) Resolution Sampling Rate (Conv/sec) Input Channels Interface Differential input range Programmable resolution/conversion time Charge pump (-V) output pin Packages
TC500 In Production $1.62 -1.5 to +1.5 Up to 16 bits 4 to 10 1 3-wire Yes No 16/PDIP
16/SOIC 300mil
TC500A In Production $2.25 -1.5 to +1.5 Up to 17 bits 4 to 10 1 3-wire Yes No 16/PDIP
16/SOIC 300mil
TC510 In Production $2.29 -1.5 to +1.5 Up to 17 bits 4 to 10 1 3-wire Yes Yes 24/SOIC 300mil
TC514 In Production $2.85 -1.5 to +1.5 Up to 17 bits 4 to 10 4 3-wire Yes Yes 28/SOIC 300mil
28/SPDIP
TC520A In Production $3.43 4.5 - 5.5 Vss + 1.5 to Vdd - 1.5 Up to 17 bits 4 to 10 0 Serial Port No No 14/PDIP
16/SOIC 300mil
TC7109 In Production $3.93 4.5 - 5.5 -1.5 to +1.5 12 bits plus sign bit 2 to 10 1 Serial Port No No 40/PDIP
44/PLCC
44/MQFP
TC7109A In Production $4.64 -1.5 to +1.5 12 bits plus sign bit 2 to 10 1 Serial Port No No 40/PDIP
44/PLCC
44/MQFP
5K pricing is for budgetary use only, shown in United States dollars. The prices are representative and do not reflect final pricing. Contact your local Microchip sales representative or distributor for volume and / or discount pricing.

Show/Hide Columns

Product
Buy
Status
Documents
Automotive Recommended
5K Pricing
Supply Voltage Range (V)
Input Voltage Range (V)
Resolution
Sampling Rate (Conv/sec)
Input Channels
Interface
Differential input range
Programmable resolution/conversion time
Charge pump (-V) output pin
Packages