Change Product Group

New/Popular Instrumentation Amplifiers Products

Loading..
Product Buy Status Documents 5K Pricing # of Channels Gain Min (V/V) Gain Max (V/V) Vdd Min(V) Vdd Max(V) Iq Max(µA/amp) Rail-to-Rail In Rail-to-Rail Out GBWP Typ(kHz) CMRR (dB) Min at DC CMRR (dB) Typ at 60Hz PSRR (dB) Min at DC PSRR (dB) Typ at 60Hz Vos Max (±µV) Voso Max (±µV) Vos Drift Typ (±µV/°C) Vos Drift Max(±µV/°C) Eni Typ (µVP-P) Eno Typ (µVP-P) Noise Density @ 1kHz (nV/rtHz) Gain Setting Method Gain Error Max (±%) EMI Protection Packages
MCP6N16 In Production $1.52 1 1 10000 1.8 5.5 1600 Yes Yes 35000 112 125 110 125 17 0 n/a 0.06 0.93 0 45 2 R 0.15 Yes 8/DFN
8/MSOP
MCP6N11 In Production $1.01 1 1 100 1.8 5.5 1100 No No 500 70 94 62 82 3000 0 90 570 0 1800 2 R 1 8/SOIC 150mil
8/TDFN
5K pricing is for budgetary use only, shown in United States dollars. The prices are representative and do not reflect final pricing. Contact your local Microchip sales representative or distributor for volume and / or discount pricing.

Show/Hide Columns