Change Product Group

New/Popular 64Kbit - 25xx640 Products

Loading..
Product Buy Status Documents 5K Pricing Vcc Range Write Protect Page Size (Bytes) Max. Clock Freq. Write Cycle(ms) Endurance E/W Cycles Temp. Range Pb-Free Available Automotive Capable Packages
25AA640A In Production $0.43 1.8 - 5.5 32 10 MHz 5 1,000,000 -40°C to +125°C Yes 8/PDIP
8/SOIC 150mil
8/TSSOP
8/MSOP
8/TDFN
8/DFN-S
25LC640A In Production $0.43 2.5 - 5.5 Quarter, Half, Whole Array 32 10 MHz 5 1,000,000 -40°C to +150°C Yes Yes 8/PDIP
8/SOIC 150mil
8/TSSOP
8/MSOP
8/TDFN
8/DFN-S
5K pricing is for budgetary use only, shown in United States dollars. The prices are representative and do not reflect final pricing. Contact your local Microchip sales representative or distributor for volume and / or discount pricing.

Show/Hide Columns