New/Popular 4Kbit - 25xx040
Products

Loading..
| Product |
Buy |
Status |
Documents |
5K Pricing |
Vcc Range |
Write Protect |
Page Size (Bytes) |
Max. Clock Freq. |
Write Cycle(ms) |
Endurance E/W Cycles |
Temp. Range |
Pb-Free Available |
Automotive Capable |
Packages |
| 25AA040A |
|
In Production |
 |
$0.31 |
1.8 - 5.5 |
Quarter, Half, Whole Array |
16 |
10 MHz |
5 |
1,000,000 |
-40°C to +85°C |
Yes |
No |
8/PDIP 8/SOIC 150mil 8/TSSOP 8/MSOP 6/SOT-23 8/DFN 8/TDFN |
| 25LC040A |
|
In Production |
 |
$0.31 |
2.5 - 5.5 |
Quarter, Half, Whole Array |
16 |
10 MHz |
5 |
1,000,000 |
-40°C to +150°C |
Yes |
Yes |
8/PDIP 8/SOIC 150mil 8/TSSOP 8/MSOP 6/SOT-23 8/DFN 8/TDFN |
5K pricing is for budgetary use only, shown in United States dollars. The prices are representative and do not reflect final pricing. Contact your local Microchip sales representative or distributor for volume and / or discount pricing.
Show/Hide Columns