New/Popular 16Kbit - 93xx86
Products

Loading..
| Product |
Buy |
Status |
Documents |
5K Pricing |
Vcc Range |
ORG Pin |
Word Size |
Max. Clock Freq. |
Write Cycle(ms) |
Endurance E/W Cycles |
Temp. Range |
Pb-Free Available |
Automotive Capable |
Packages |
| 93AA86A |
|
In Production |
 |
$0.28 |
1.8 - 5.5 |
No |
8-bit |
3 MHz |
6 |
1,000,000 |
-40°C to +85°C |
Yes |
No |
6/SOT-23 8/MSOP 8/PDIP 8/SOIC 150mil 8/TSSOP |
| 93AA86B |
|
In Production |
 |
$0.28 |
1.8 - 5.5 |
No |
16-bit |
3 MHz |
6 |
1,000,000 |
-40°C to +85°C |
Yes |
No |
6/SOT-23 8/MSOP 8/PDIP 8/SOIC 150mil 8/TSSOP |
| 93AA86C |
|
In Production |
 |
$0.29 |
1.8 - 5.5 |
Yes |
8-bit16-bit |
3 MHz |
6 |
1,000,000 |
-40°C to +85°C |
Yes |
No |
8/DFN 8/MSOP 8/PDIP 8/SOIC 150mil 8/TDFN 8/TSSOP |
| 93C86A |
|
In Production |
 |
$0.28 |
4.5 - 5.5 |
No |
8-bit |
3 MHz |
2 |
1,000,000 |
-40°C to +125°C |
Yes |
Yes |
6/SOT-23 8/MSOP 8/PDIP 8/SOIC 150mil 8/TSSOP |
| 93C86B |
|
In Production |
 |
$0.28 |
4.5 - 5.5 |
No |
16-bit |
3 MHz |
2 |
1,000,000 |
-40°C to +125°C |
Yes |
Yes |
6/SOT-23 8/MSOP 8/PDIP 8/SOIC 150mil 8/TSSOP |
| 93C86C |
|
In Production |
 |
$0.29 |
4.5 - 5.5 |
Yes |
8-bit16-bit |
3 MHz |
2 |
1,000,000 |
-40°C to +125°C |
Yes |
Yes |
8/DFN 8/MSOP 8/PDIP 8/SOIC 150mil 8/TDFN 8/TSSOP |
| 93LC86A |
|
In Production |
 |
$0.28 |
2.5 - 5.5 |
No |
8-bit |
3 MHz |
6 |
1,000,000 |
-40°C to +125°C |
Yes |
Yes |
6/SOT-23 8/MSOP 8/PDIP 8/SOIC 150mil 8/TSSOP |
| 93LC86B |
|
In Production |
 |
$0.28 |
2.5 - 5.5 |
No |
16-bit |
3 MHz |
6 |
1,000,000 |
-40°C to +125°C |
Yes |
Yes |
6/SOT-23 8/MSOP 8/PDIP 8/SOIC 150mil 8/TSSOP |
| 93LC86C |
|
In Production |
 |
$0.29 |
2.5 - 5.5 |
Yes |
8-bit16-bit |
3 MHz |
6 |
1,000,000 |
-40°C to +125°C |
Yes |
Yes |
8/DFN 8/MSOP 8/PDIP 8/SOIC 150mil 8/TDFN 8/TSSOP |
5K pricing is for budgetary use only, shown in United States dollars. The prices are representative and do not reflect final pricing. Contact your local Microchip sales representative or distributor for volume and / or discount pricing.
Show/Hide Columns