Change Product Group
leftnavToggle

128Kbit - 24xx128 Products

Loading..
Product Buy Status Documents 5K Pricing Vcc Range Write Protect Page Size (Bytes) Max. Clock Freq. Write Cycle(ms) Cascade Endurance E/W Cycles Temp. Range Pb-Free Available Automotive Capable Packages
24AA128 In Production $0.42 1.7 - 5.5 Full Array 64 400 kHz 5 8 1,000,000 -40°C to +85°C Yes Yes 8/CSP
8/DFN-S
8/MSOP
8/PDIP
8/SOIC 150mil
8/SOIJ
8/TDFN
8/TSSOP
24CW1280 In Production $0.36 1.6 - 5.5 32 1 MHz 5 8 1,000,000 -40°C to +85°C Yes No 4/WLCSP
5/SOT-23
8/SOIC 150mil
8/TSSOP
8/UDFN
24FC128 In Production $0.42 1.7 - 5.5 Full Array 64 1 MHz 5 8 1,000,000 -40°C to +85°C Yes No 8/DFN-S
8/MSOP
8/PDIP
8/SOIC 150mil
8/SOIJ
8/TDFN
8/TSSOP
24LC128 In Production $0.42 2.5 - 5.5 Full Array 64 400 kHz 5 8 1,000,000 -40°C to +125°C Yes Yes 8/DFN-S
8/MSOP
8/PDIP
8/SOIC 150mil
8/SOIJ
8/TDFN
8/TSSOP
AT24C128C In Production $0.22 1.7 - 5.5 Whole Array 64 1 MHz 5 8 1,000,000 -40°C to +125°C Yes Yes 4/WLCSP
8/SOIC
8/SOIC 150mil
8/TSSOP
8/UDFN
8/VFBGA
8/XDFN
5K pricing is for budgetary use only, shown in United States dollars. The prices are representative and do not reflect final pricing. Contact your local Microchip sales representative or distributor for volume and / or discount pricing.

Show/Hide Columns

Product
Buy
Status
Documents
5K Pricing
Vcc Range
Write Protect
Page Size (Bytes)
Max. Clock Freq.
Write Cycle(ms)
Cascade
Endurance E/W Cycles
Temp. Range
Pb-Free Available
Automotive Capable
Packages