Change Product Group

64Kbit - 24xx64 Products

Loading..
Product Buy Status Documents 5K Pricing Vcc Range Write Protect Page Size (Bytes) Max. Clock Freq. Write Cycle(ms) Cascade Endurance E/W Cycles Temp. Range Pb-Free Available Automotive Capable Packages
24AA64 In Production $0.28 1.7 - 5.5 32 400 kHz 5 8 1,000,000 -40°C to +125°C Yes 8/PDIP
8/SOIJ
8/SOIC 150mil
8/TSSOP
5/SOT-23
8/MSOP
8/DFN
8/TDFN
5/CSP
24AA64F In Production $0.28 1.7 - 5.5 32 400 kHz 5 8 1,000,000 -40°C to +85°C Yes No 8/PDIP
8/SOIC 150mil
8/TSSOP
5/SOT-23
8/MSOP
8/TDFN
24AA65 In Production $1.24 1.8 - 5.5 None 8 400 kHz 5 8 1M/10M 0°C to +70°C Yes No 8/PDIP
8/SOIJ
24C65 In Production $1.24 4.5 - 5.5 None 8 400 kHz 5 8 1M/10M -40°C to +125°C Yes Yes 8/PDIP
8/SOIJ
24CW64 In Production Call for pricing 1.6 - 5.5 32 1 MHz 5 8 1,000,000 -40°C to +85°C Yes No Please call for package information
24FC64 In Production $0.28 1.7 - 5.5 32 1 MHz 5 8 1,000,000 -40°C to +85°C No 8/PDIP
8/SOIJ
8/SOIC 150mil
8/TSSOP
5/SOT-23
8/MSOP
8/DFN
8/TDFN
8/DFN-S
24FC64F In Production $0.28 1.7 - 5.5 32 1 MHz 5 8 1,000,000 -40°C to +85°C No No 8/PDIP
8/SOIC 150mil
8/TSSOP
5/SOT-23
8/MSOP
8/TDFN
24LC64 In Production $0.28 2.5 - 5.5 Whole Array 32 400 kHz 5 8 1,000,000 -40°C to +125°C Yes Yes 8/PDIP
8/SOIJ
8/SOIC 150mil
8/TSSOP
5/SOT-23
8/MSOP
8/DFN
8/TDFN
24LC64F In Production $0.28 2.5 - 5.5 32 400 kHz 5 8 1,000,000 -40°C to +125°C Yes Yes 8/PDIP
8/SOIC 150mil
8/TSSOP
5/SOT-23
8/MSOP
8/TDFN
24LC65 In Production $1.24 2.5 - 5.5 None 8 400 kHz 5 8 1M/10M -40°C to +85°C Yes Yes 8/PDIP
8/SOIJ
AT24C64B In Production Call for pricing 1.8 - 5.5 32 400 kHz 5 8 1,000,000 -40°C to +125°C Yes Yes 8/PDIP
8/SOIC 150mil
8/TSSOP
AT24C64D In Production $0.15 1.7 - 5.5 Whole Array 32 1 MHz 5 8 1,000,000 -40°C to +125°C Yes Yes 8/SOIC
8/TSSOP
8/UDFN
8/VFBGA
6/WLCSP
4/WLCSP
8/XDFN
AT24CS64 In Production $0.32 1.7 - 5.5 Whole Array 32 1 MHz 5 8 1,000,000 -40°C to +85°C Yes No 8/SOIC
8/TSSOP
8/UDFN
5K pricing is for budgetary use only, shown in United States dollars. The prices are representative and do not reflect final pricing. Contact your local Microchip sales representative or distributor for volume and / or discount pricing.

Show/Hide Columns

Product
Buy
Status
Documents
5K Pricing
Vcc Range
Write Protect
Page Size (Bytes)
Max. Clock Freq.
Write Cycle(ms)
Cascade
Endurance E/W Cycles
Temp. Range
Pb-Free Available
Automotive Capable
Packages