Change Product Group
leftnavToggle

32Kbit - 24xx32 Products

Loading..
Product Buy Status Documents 5K Pricing Vcc Range Write Protect Page Size (Bytes) Max. Clock Freq. Write Cycle(ms) Cascade Endurance E/W Cycles Temp. Range Pb-Free Available Automotive Capable Packages
24AA32A In Production $0.25 1.7 - 5.5 Whole Array 32 400 kHz 5 8 1,000,000 -40°C to +85°C Yes Yes 8/PDIP
8/SOIJ
8/SOIC 150mil
8/TSSOP
5/SOT-23
8/MSOP
8/DFN
8/TDFN
5/CSP
24AA32AF In Production $0.25 1.7 - 5.5 Quarter Array 32 400 kHz 5 8 1,000,000 -40°C to +85°C No 8/PDIP
8/SOIC 150mil
8/TSSOP
5/SOT-23
8/MSOP
8/TDFN
24CW320 In Production $0.21 1.6 - 5.5 32 1 MHz 5 8 1,000,000 -40°C to +85°C Yes No 8/SOIC 150mil
8/TSSOP
5/SOT-23
8/UDFN
24LC32A In Production $0.25 2.5 - 5.5 Whole Array 32 400 kHz 5 8 1,000,000 -40°C to +125°C Yes Yes 8/PDIP
8/SOIJ
8/SOIC 150mil
8/TSSOP
5/SOT-23
8/MSOP
8/DFN
8/TDFN
24LC32AF In Production $0.25 2.5 - 5.5 Quarter Array 32 400 kHz 5 8 1,000,000 -40°C to +125°C No 8/PDIP
8/SOIC 150mil
8/TSSOP
5/SOT-23
8/MSOP
8/TDFN
AT24C32D In Production $0.13 1.7 - 5.5 Whole Array 32 1 MHz 5 8 1,000,000 -40°C to +125°C Yes Yes 8/SOIC 150mil
8/SOIC
5/TSOT
8/TSSOP
8/UDFN
8/VFBGA
8/XDFN
AT24C32E In Production $0.10 1.7 - 3.6 Whole Array 32 1 MHz 5 8 1,000,000 -40°C to +85°C Yes No 8/PDIP
8/SOIC 150mil
5/SOT-23
8/SOIC
8/TSSOP
8/UDFN
8/VFBGA
4/WLCSP
5/WLCSP
AT24CS32 In Production $0.27 1.7 - 5.5 Whole Array 32 1 MHz 5 8 1,000,000 -40°C to +85°C Yes No 8/SOIC 150mil
5/TSOT
8/TSSOP
8/UDFN
5K pricing is for budgetary use only, shown in United States dollars. The prices are representative and do not reflect final pricing. Contact your local Microchip sales representative or distributor for volume and / or discount pricing.

Show/Hide Columns

Product
Buy
Status
Documents
5K Pricing
Vcc Range
Write Protect
Page Size (Bytes)
Max. Clock Freq.
Write Cycle(ms)
Cascade
Endurance E/W Cycles
Temp. Range
Pb-Free Available
Automotive Capable
Packages