Change Product Group

16Kbit - 24xx16 Products

Loading..
Product Buy Status Documents 5K Pricing Vcc Range Write Protect Page Size (Bytes) Max. Clock Freq. Write Cycle(ms) Cascade Endurance E/W Cycles Temp. Range Pb-Free Available Automotive Capable Packages
24AA16 In Production $0.20 1.7 - 5.5 Full Array 16 400 kHz 5 No 1,000,000 -40°C to +125°C Yes 8/PDIP
8/SOIC 150mil
8/TSSOP
5/SOT-23
8/MSOP
8/DFN
8/TDFN
5/CSP
24AA16H In Production $0.20 1.7 - 5.5 Upper Half 16 400 kHz 5 No 1,000,000 -40°C to +85°C Yes No 8/PDIP
8/SOIC 150mil
8/TSSOP
5/SOT-23
8/MSOP
8/TDFN
24CW160 In Production $0.19 1.6 - 5.5 32 1 MHz 5 8 1,000,000 -40°C to +85°C Yes No 8/SOIC 150mil
8/TSSOP
5/SOT-23
8/UDFN
24LC16B In Production $0.20 2.5 - 5.5 Whole Array 16 400 kHz 5 No 1,000,000 -40°C to +125°C Yes Yes 8/PDIP
8/SOIC 150mil
8/TSSOP
5/SOT-23
8/MSOP
8/DFN
8/TDFN
24LC16BH In Production $0.20 2.5 - 5.5 Upper Half 16 400 kHz 5 No 1,000,000 -40°C to +125°C Yes No 8/PDIP
8/SOIC 150mil
8/TSSOP
5/SOT-23
8/MSOP
8/TDFN
AT24C16C In Production $0.12 1.7 - 5.5 Whole Array 16 1 MHz 5 No 1,000,000 -40°C to +125°C Yes Yes 8/PDIP
8/SOIC 150mil
5/SOT-23
8/SOIC
5/TSOT
8/TSSOP
8/UDFN
8/VFBGA
8/XDFN
AT24C16D In Production $0.08 1.7 - 3.6 Whole Array 16 1 MHz 5 No 1,000,000 -40°C to +85°C Yes No 8/PDIP
5/SOT-23
8/SOIC
8/TSSOP
8/UDFN
8/VFBGA
4/WLCSP
AT24CS16 In Production $0.23 1.7 - 5.5 Whole Array 16 1 MHz 5 No 1,000,000 -40°C to +85°C Yes No 8/SOIC
5/TSOT
8/TSSOP
8/UDFN
5K pricing is for budgetary use only, shown in United States dollars. The prices are representative and do not reflect final pricing. Contact your local Microchip sales representative or distributor for volume and / or discount pricing.

Show/Hide Columns

Product
Buy
Status
Documents
5K Pricing
Vcc Range
Write Protect
Page Size (Bytes)
Max. Clock Freq.
Write Cycle(ms)
Cascade
Endurance E/W Cycles
Temp. Range
Pb-Free Available
Automotive Capable
Packages