Change Product Group

4Kbit - 24xx04 Products

Loading..
Product Buy Status Documents 5K Pricing Vcc Range Write Protect Page Size (Bytes) Max. Clock Freq. Write Cycle(ms) Cascade Endurance E/W Cycles Temp. Range Pb-Free Available Automotive Capable Packages
24AA04 In Production $0.17 1.7 - 5.5 Whole Array 16 400 kHz 5 No 1,000,000 -40°C to +85°C Yes Yes 8/PDIP
8/SOIC 150mil
8/TSSOP
5/SOT-23
8/MSOP
8/DFN
8/TDFN
4/CSP
24AA044 In Production $0.19 1.7 - 5.5 Whole Array 16 1 MHz 5 4 1,000,000 -40°C to +85°C Yes No 8/PDIP
8/SOIC 150mil
8/TSSOP
8/MSOP
8/UDFN
24AA04H In Production $0.17 1.7 - 5.5 Upper Half 16 400 kHz 5 No 1,000,000 -40°C to +85°C Yes No 8/PDIP
8/SOIC 150mil
8/TSSOP
5/SOT-23
8/MSOP
8/TDFN
24LC04B In Production $0.17 2.5 - 5.5 Whole Array 16 400 kHz 5 No 1,000,000 -40°C to +125°C Yes Yes 8/PDIP
8/SOIC 150mil
8/TSSOP
5/SOT-23
8/MSOP
8/DFN
8/TDFN
24LC04BH In Production $0.17 2.5 - 5.5 Upper Half 16 400 kHz 5 No 1,000,000 -40°C to +125°C Yes No 8/PDIP
8/SOIC 150mil
8/TSSOP
5/SOT-23
8/MSOP
8/TDFN
AT24C04C In Production $0.12 1.7 - 5.5 Whole Array 16 1 MHz 5 4 1,000,000 -40°C to +125°C Yes Yes 8/PDIP
8/SOIC 150mil
5/SOT-23
8/SOIC
5/TSOT
8/TSSOP
8/UDFN
8/VFBGA
AT24C04D In Production $0.07 1.7 - 3.6 Whole Array 16 1 MHz 5 4 1,000,000 -40°C to +85°C Yes No 8/PDIP
8/SOIC 150mil
5/SOT-23
8/SOIC
8/TSSOP
8/UDFN
8/VFBGA
AT24CS04 In Production $0.18 1.7 - 5.5 Whole Array 16 1 MHz 5 4 1,000,000 -40°C to +85°C Yes No 8/SOIC
5/TSOT
8/TSSOP
8/UDFN
AT24CSW040 In Production $0.22 1.7 - 3.6 16 1 MHz 5 8 1,000,000 -40°C to +85°C Yes No 4/WLCSP
AT24HC04B In Production $0.13 1.8 - 5.5 Upper Half 16 1 MHz 5 4 1,000,000 -40°C to +125°C Yes Yes 8/PDIP
8/SOIC
8/TSSOP
5K pricing is for budgetary use only, shown in United States dollars. The prices are representative and do not reflect final pricing. Contact your local Microchip sales representative or distributor for volume and / or discount pricing.

Show/Hide Columns

Product
Buy
Status
Documents
5K Pricing
Vcc Range
Write Protect
Page Size (Bytes)
Max. Clock Freq.
Write Cycle(ms)
Cascade
Endurance E/W Cycles
Temp. Range
Pb-Free Available
Automotive Capable
Packages