Change Product Group

1Kbit - 24xx01 Products

Loading..
Product Buy Status Documents 5K Pricing Vcc Range Write Protect Page Size (Bytes) Max. Clock Freq. Write Cycle(ms) Cascade Endurance E/W Cycles Temp. Range Pb-Free Available Automotive Capable Packages
24AA01 In Production $0.14 1.7 - 5.5 Whole Array 8 400 kHz 5 No 1,000,000 -40°C to +85°C Yes Yes 8/PDIP
8/SOIC 150mil
8/TSSOP
5/SOT-23
8/MSOP
5/SC-70
8/DFN
8/TDFN
24AA014 In Production $0.19 1.7 - 5.5 Whole Array 16 400 kHz 5 8 1,000,000 -40°C to +85°C Yes No 8/PDIP
8/SOIC 150mil
8/TSSOP
8/MSOP
6/SOT-23
8/DFN
8/TDFN
24AA014H In Production $0.20 1.7 - 5.5 Upper Half 16 400 kHz 5 8 1,000,000 -40°C to +85°C Yes No 8/PDIP
8/SOIC 150mil
8/TSSOP
8/MSOP
8/TDFN
24AA01H In Production $0.14 1.7 - 5.5 Upper Half 8 400 kHz 5 No 1,000,000 -40°C to +85°C Yes No 8/PDIP
8/SOIC 150mil
8/TSSOP
5/SOT-23
8/MSOP
5/SC-70
8/TDFN
24C01C In Production $0.19 4.5 - 5.5 None 16 400 kHz 1 8 1,000,000 -40°C to +125°C Yes Yes 8/PDIP
8/SOIC 150mil
8/TSSOP
8/MSOP
6/SOT-23
8/DFN
8/TDFN
24LC014 In Production $0.19 2.5 - 5.5 Whole Array 16 400 kHz 5 8 1,000,000 -40°C to +85°C Yes Yes 8/PDIP
8/SOIC 150mil
8/TSSOP
8/MSOP
6/SOT-23
8/DFN
8/TDFN
24LC014H In Production $0.20 2.5 - 5.5 Upper Half 16 1000 kHz 5 8 1,000,000 -40°C to +125°C Yes Yes 8/PDIP
8/SOIC 150mil
8/TSSOP
8/MSOP
8/TDFN
24LC01B In Production $0.14 2.5 - 5.5 Whole Array 8 400 kHz 5 No 1,000,000 -40°C to +125°C Yes Yes 8/PDIP
8/SOIC 150mil
8/TSSOP
5/SOT-23
8/MSOP
5/SC-70
8/DFN
8/TDFN
24LC01BH In Production $0.14 2.5 - 5.5 Upper Half 8 400 kHz 5 No 1,000,000 -40°C to +125°C Yes No 8/PDIP
8/SOIC 150mil
8/TSSOP
5/SOT-23
8/MSOP
5/SC-70
8/TDFN
24LC21A In Production $0.29 2.5 - 5.5 None 8 400 kHz 10 No 1,000,000 -40°C to +85°C Yes No 8/PDIP
8/SOIC 150mil
24LCS21A In Production $0.29 2.5 - 5.5 Whole Array 8 400 kHz 10 No 1,000,000 -40°C to +85°C Yes No 8/PDIP
8/SOIC 150mil
24VL014 In Production $0.29 1.5 - 3.6 Whole Array 16 400 kHz 5 3 1,000,000 -20°C to +85°C Yes No 8/PDIP
8/SOIC 150mil
8/TSSOP
8/MSOP
6/SOT-23
8/TDFN
24VL014H In Production $0.31 1.5 - 3.6 Upper Half 16 400 kHz 5 8 1,000,000 -20°C to +85°C Yes No 8/PDIP
8/SOIC 150mil
8/TSSOP
8/MSOP
8/TDFN
AT24C01C In Production $0.09 1.7 - 5.5 Whole Array 8 1 MHz 5 8 1,000,000 -40°C to +125°C Yes Yes 8/PDIP
5/SOT-23
8/SOIC
8/TSSOP
8/UDFN
8/VFBGA
AT24C01D In Production $0.07 1.7 - 3.6 Whole Array 8 1 MHz 5 8 1,000,000 -40°C to +85°C Yes No 8/PDIP
5/SOT-23
8/SOIC
8/TSSOP
8/UDFN
8/VFBGA
AT24CS01 In Production $0.15 1.7 - 5.5 Whole Array 8 1 MHz 5 8 1,000,000 -40°C to +85°C Yes No 8/SOIC
5/TSOT
8/TSSOP
8/UDFN
AT24CSW01 In Production Call for pricing 1.7 - 3.6 Whole Array 16 1 MHz 5 8 1,000,000 -40°C to +85°C Yes No Please call for package information
5K pricing is for budgetary use only, shown in United States dollars. The prices are representative and do not reflect final pricing. Contact your local Microchip sales representative or distributor for volume and / or discount pricing.

Show/Hide Columns

Product
Buy
Status
Documents
5K Pricing
Vcc Range
Write Protect
Page Size (Bytes)
Max. Clock Freq.
Write Cycle(ms)
Cascade
Endurance E/W Cycles
Temp. Range
Pb-Free Available
Automotive Capable
Packages