Change Product Group

New/Popular PIC12 MCU Products

Loading..
Switch Views: 
Product Buy Status Documents 5K Pricing CPU Architecture Program Memory Size (Kbytes) RAM (bytes) EEPROM / HEF Pin count Max. CPU Speed MHz Peripheral Pin Select (PPS) Internal Oscillator # of Comparators Operational Amplifier Total # of A/D channels Max A/D Resolution (bits) ADCC with Computation Number of D/A Converters Max D/A Resolution (bits) Internal Voltage Reference (Bandgap) Zero Cross detect Slope Compensation / Programmable Ramp Generator Data Signal Modulator (DSM) Max 8 Bit Digital Timers Max 16 Bit Digital Timers Signal Measurement Timer Hardware Limit Timer Max # PWM outputs (including complementary outputs) Max PWM Resolution (bits) Angular Timer Math Accelerator UART SPI™ I2C Number of USB Modules Windowed Watchdog Timer (WWDT) CRC/Scan Configurable Logic Cell Modules (CLC) Complementary Waveform Generator (CWG) / Complementary Output Generator (COG) Numerically Controlled Oscillator (NCO) Programmable switched mode controller Cap. Touch Channels Segment LCD Temp. Range Min. Temp. Range Max. Operation Voltage Min.(V) Operation Voltage Max.(V) High Voltage Capable
PIC12F1501 In Production $0.43 8-bit PIC MCU 8 1.75 64 0 / HEF 8 20 No 16 MHz, 32 kHz 1 0 4 10 No 1 5 Yes No 0 0 2 1 0 0 5 10 No No 0 0 0 0 No No 2 1 0 4 0 -40 125 1.8 5.5 No
PIC12F1571 In Production $0.39 8-bit PIC MCU 8 1.75 128 0 / HEF 8 32 No 32 MHz, 32 kHz 1 0 4 10 No 1 5 Yes No 0 0 2 4 0 0 4 16 No No 0 0 0 0 No No 0 0 0 4 0 -40 125 1.8 5.5 No
PIC12F1572 In Production $0.43 8-bit PIC MCU 8 3.5 256 0 / HEF 8 32 No 32 MHz, 32 kHz 1 0 4 10 No 1 5 Yes No 0 0 2 4 0 0 4 16 No No 1 0 0 0 No No 0 0 0 4 0 -40 125 1.8 5.5 No
PIC12F508 In Production $0.41 8-bit PIC MCU 8 0.75 25 0 8 4 No 4 MHz 0 0 0 0 No 0 0 No No 0 0 1 0 0 0 0 0 No No 0 0 0 0 No No 0 0 0 0 0 0 -40 125 2 5.5 No
PIC12F509 In Production $0.45 8-bit PIC MCU 8 1.5 41 0 8 4 No 4 MHz 0 0 0 0 No 0 0 No No 0 0 1 0 0 0 0 0 No No 0 0 0 0 No No 0 0 0 0 0 0 -40 125 2 5.5 No
PIC12F510 In Production $0.49 8-bit PIC MCU 8 1.5 38 0 8 8 No 4 MHz, 8 MHz 1 0 3 8 No 0 0 Yes No 0 0 1 0 0 0 0 0 No No 0 0 0 0 No No 0 0 0 0 3 0 -40 125 2 5.5 No
PIC12F609 In Production $0.52 8-bit PIC MCU 8 1.75 64 0 8 20 No 4 MHz, 8 MHz 1 0 0 0 No 0 0 Yes No 0 0 1 1 0 0 0 0 No No 0 0 0 0 No No 0 0 0 0 0 0 -40 125 2 15 Yes
PIC12F615 In Production $0.55 8-bit PIC MCU 8 1.75 64 0 8 20 No 4 MHz, 8 MHz 1 0 4 10 No 0 0 Yes No 0 0 2 1 0 0 0 10 No No 0 0 0 0 No No 0 0 0 0 4 0 -40 150 2 15 Yes
PIC12F617 In Production $0.59 8-bit PIC MCU 8 3.5 128 0 / HEF 8 20 No 4 MHz, 8 MHz 1 0 4 10 No 0 0 Yes No 0 0 2 1 0 0 0 10 No No 0 0 0 0 No No 0 0 0 0 4 0 -40 125 2 5.5 No
PIC12F752 In Production $0.59 8-bit PIC MCU 8 1.8 64 0 / HEF 8 20 No 8 MHz 2 0 4 10 No 1 5 Yes No 0 0 2 1 0 1 2 0 No No 0 0 0 0 No No 0 0 0 4 0 -40 125 2 5.5 Yes
PIC12F629 In Production $0.70 8-bit PIC MCU 8 1.75 64 128 8 20 No 4 MHz 1 0 0 0 No 0 0 No No 0 0 1 1 0 0 0 0 No No 0 0 0 0 No No 0 0 0 0 0 0 -40 125 2 5.5 No
PIC12F635 In Production $0.84 8-bit PIC MCU 8 1.75 64 128 8 20 No 8 MHz, 32 kHz 1 0 0 0 No 0 0 No No 0 0 1 1 0 0 0 0 No No 0 0 0 0 No No 0 0 0 0 0 0 -40 125 2 5.5 No
PIC12F675 In Production $0.77 8-bit PIC MCU 8 1.75 64 128 8 20 No 4 MHz 1 0 4 10 No 0 0 No No 0 0 1 1 0 0 0 0 No No 0 0 0 0 No No 0 0 0 0 4 0 -40 125 2 5.5 No
PIC12F1822 In Production $0.73 8-bit PIC MCU 8 3.5 128 256 8 32 No 32 MHz, 32 kHz 1 0 4 10 No 1 5 Yes No 0 0 2 1 0 0 2 10 No No 1 1 1 0 No No 0 0 0 0 4 0 -40 125 1.8 5.5 No
PIC12F1840 In Production $0.77 8-bit PIC MCU 8 7 256 256 8 32 No 32 MHz, 32 kHz 1 0 4 10 No 1 5 Yes No 0 0 2 1 0 0 2 10 No No 1 1 1 0 No No 0 0 0 0 4 0 -40 125 1.8 5.5 No
PIC12F683 In Production $0.91 8-bit PIC MCU 8 3.5 128 256 8 20 No 8 MHz, 32 kHz 1 0 4 10 No 0 0 No No 0 0 2 1 0 0 0 10 No No 0 0 0 0 No No 0 0 0 0 4 0 -40 125 2 5.5 No
PIC12F519 In Production $0.49 8-bit PIC MCU 8 1.5 41 64 8 8 No 4 MHz, 8 MHz 0 0 0 0 No 0 0 No No 0 0 1 0 0 0 0 0 No No 0 0 0 0 No No 0 0 0 0 0 0 -40 125 2 5.5 No
PIC12F529T39A In Production $0.95 8-bit PIC MCU 8 2.3 201 64 8 8 No 8 MHz 0 0 0 0 No 0 0 No No 0 0 1 0 0 0 0 0 No No 0 0 0 0 No No 0 0 0 0 0 0 -40 85 2 3.7 No
PIC12F1612 In Production $0.56 8-bit PIC MCU 8 3.5 256 0 / HEF 8 32 No 32 MHz, 32 kHz 1 0 4 10 No 0 0 No Yes 0 0 4 1 2 3 0 0 No No 0 0 0 0 Yes Yes 0 0 0 0 0 -40 125 2.3 5.5 No
PIC12LF1552 In Production $0.49 8-bit PIC MCU 8 3.5 256 0 / HEF 8 32 No 16 MHz, 32 kHz 0 0 5 10 No 0 0 No No 0 0 1 0 0 0 0 0 No No 0 1 1 0 No No 0 0 0 0 4 0 -40 85 1.8 3.6 No
5K pricing is for budgetary use only, shown in United States dollars. The prices are representative and do not reflect final pricing. Contact your local Microchip sales representative or distributor for volume and / or discount pricing.

Show/Hide Columns