Change Product Group

All Clock Generators Products

Loading..
Product DS Category Phase Jitter (ps)(Typ, 12KHz to 20 MHz) Period Jitter (ps)(peak to peak) Input No. of outputs Output Logic Output Frequency Min. (MHz) Output Frequency Max. (MHz) Voltage (V) Temp. Range (⁰C) Dimensions Frequency Stability (ppm)
PL671-01 Clock Conditioning <=3 LVCMOS 2.5V, 3.3V
PL671-02 Clock Conditioning <=3 LVCMOS 2.5V, 3.3V
PL671-25 Clock Conditioning 2 LVCMOS 2.5V, 3.3V
PL671-29 Clock Conditioning 1 LVCMOS 2.5V, 3.3V
PL671-30 Clock Conditioning 1 LVCMOS 2.5V, 3.3V
DSC2030
DSC2031
DSC2041
DSC2042
DSC2044
DSC2222
PL611s-27 Low Power
MX852EB Low-Jitter Clock Generators
SM84XXXX Low-Jitter Clock Generators
DSC2210 None
MX852BB Low-Jitter Clock Generators
DSC2033 Low-Jitter Clock Generators
DSC2211 Low-Jitter Clock Generators
MIC1555 Timers
MIC1557 Timers
SM802 Low-Jitter Clock Generators 25MHz Crystal/ Ref 2 HSCL 2.5 - 3.3 -40 to 85 24-pin QFN 4x4
SY100EP140 0
SM840004-11 Low-Jitter Clock Generators 0
SM843256 Low-Jitter Clock Generators 0
SM844256 Low-Jitter Clock Generators 0
SY87729L Clock Synthesizers 0
SY87739L Clock Synthesizers 0
SY89430V Clock Synthesizers 100
SY89420V Clock Synthesizers 100/200
SY89536L 106.25/212.5
SY89421V Clock Synthesizers 106.25/212.5
SY89532L Clock Synthesizers 125
SY89538L Clock Synthesizers 125
SY89537L Clock Synthesizers 125
SY89531L Clock Synthesizers 153.6
SY89610L Clock Synthesizers 156.25
SY89429A Clock Synthesizers 156.25/125
SY89426 156.25/312.5
PL602-26 None 1 LVCMOS/HCSL 25 2.5~3.3
SY89534L Clock Synthesizers 80/480
PL683000XC Oscillator Die 9 0 0
PL663-18 VCXO 9 0 0
PL663-28 VCXO 19 0 0
PL663-29 VCXO 19 0 0
PL902 Clock Conditioning <=3 LVCMOS 1.25-200 2.5~3.3
DSC2010 100
DSC557-03 Low-Jitter Clock Generators MEMS Integrated 2 HCSL 100 100 2.5 - 3.3 -40 to 105 14-pin QFN 3.2x2.5 mm
PL602-03 Low-Jitter Clock Generators 1 LVCMOS 48 100 3.3V
PL502-03 VCXO LVCMOS 48 100 3.3V
PL602033 None 2 LVCMOS/HCSL 125 2.5~3.3
PL602-22 None 1 LVCMOS/HCSL 125 2.5~3.3
PL613-21 Low Power <=4 LVCMOS 0.032 125 1.8V ~ 3.3V
PL611s-18 Low Power <=2 LVCMOS 0.5 125 1.8V ~ 3.3V
PL611s-19 Low Power <=2 LVCMOS 0.5 125 1.8V ~ 3.3V
PL903 Clock Conditioning 1 LVPECL,LVDS, HCSL,LVCMOS 12-840 2.5~3.3
PL904 Clock Conditioning 2 LVPECL,LVDS, HCSL,LVCMOS 12-850 2.5~3.3
PL611-30 Low Power <=3 LVPECL, LVDS, HCSL, LVCMOS 0.16 130 2.5V, 3.3V
PL500-37 VCXO 1 LVCMOS 36 130 2.5V, 3.3V
DSC2022 156.25
PL602-15 None LVCMOS/HCSL 156.25 2.5~3.3
SM803020 Low-Jitter Clock Generators 12 PECL 156.25MHz 156.25MHz
PL611-01 Low Power <=3 LVCMOS 60 160 2.5V, 3.3V
DSC2311 Low-Jitter Clock Generators LVCMOS x 2 2.3 170 ±25ppm/±50ppm
DSA2311 Low-Jitter Clock Generators 3 2 LVCMOS x 2 2.3 170 -40 to 125 2.5x.2.0 mm 6-pin ±20, ±25, ±50
PL602034 None 2 LVCMOS/HCSL 200 2.5~3.3
PL602-23 None 1 LVCMOS/HCSL 200 2.5~3.3
PL613-05 Low Power 3 LVCMOS 1 200 1.8~3.3
PL613-01 Low Power <=8 LVCMOS 1 200 1.8V ~ 3.3V
PL611-31 Low Power <=3 LVPECL, LVDS, HCSL, LVCMOS 1 200 2.5V, 3.3V
PL500-16 VCXO LVCMOS 5 200 2.5V, 3.3V
PL602-04 Low-Jitter Clock Generators 1 LVCMOS 96 200 3.3V
PL502-04 VCXO LVCMOS 96 200 3.3V
DSC2011 25
PL602031 None 2 LVCMOS/HCSL 25 2.5~3.3
PL602-27 None 1 LVCMOS/HCSL 250
PL602082 None 8 HCSL 25 250 2.5~3.3
PL607082 None 8 HCSL 25 250 2.5~3.3
PL500-15 VCXO LVCMOS 5 400 2.5V, 3.3V
PL500-17 VCXO LVCMOS 4 4-18 2.5V, 3.3V
DSC2040 1 HCSL 2.3 460
DSC2233 Low-Jitter Clock Generators 2 LVDS 2.3 460 2.25V to 3.63V -40 to 85 ±25/50 ppm
PL502-02 VCXO LVCMOS 24 50 3.3V
PL620-88 Low-Jitter Clock Generators 19 65 3.3
PL610-03 Oscillator Die 0 LVPECL, LVDS 19 65 1.8V ~ 3.3V
PL602-37 Low-Jitter Clock Generators 1 LVCMOS 0.75 800 3.3V
PL502-37 VCXO LVCMOS, LVPECL, LVDS 0.75 800 3.3V
PL502-38 VCXO LVCMOS, LVPECL, LVDS 0.75 800 3.3V
PL502-39 VCXO LVCMOS, LVPECL, LVDS 0.75 800 3.3V
PL602-39 Low-Jitter Clock Generators 1 LVDS 0.75 800 3.3V
PL602-38 Low-Jitter Clock Generators 1 LVPECL 0.75 800 3.3V
PL502-35 VCXO LVPECL 0.75 800 3.3V
MX85XXX Low-Jitter Clock Generators Crystal Integrated up to 5 HSCL 11 840 2.5/3.3 -40 to 85 38-pin LGA 7x5 mm
SM802XXX Low-Jitter Clock Generators 25MHz Crystal/ Ref 8 LVPECL, LVDS, HCSL, LVCMOS 11 840 2.5 - 3.3 -40 to 85 24-pin QFN 4x4 mm
SM803 Low-Jitter Clock Generators 12 CMOS, PECL, LVDS, HCSL 12 850
SM813XXX Low-Jitter Clock Generators 8 CMOS, PECL, LVDS, HCSL 12 850
5K pricing is for budgetary use only, shown in United States dollars. The prices are representative and do not reflect final pricing. Contact your local Microchip sales representative or distributor for volume and / or discount pricing.

Show/Hide Columns

Product
DS
Category
Phase Jitter (ps)(Typ, 12KHz to 20 MHz)
Period Jitter (ps)(peak to peak)
Input
No. of outputs
Output Logic
Output Frequency Min. (MHz)
Output Frequency Max. (MHz)
Voltage (V)
Temp. Range (⁰C)
Dimensions
Frequency Stability (ppm)