Change Product Group

3 Phase MOSFET Driver Products

Loading..
Product Buy Status Documents 5K Pricing MOSFET Driver Type Driver Type Configuration Peak Output Current (source/sink, A) Maximum Supply Voltage (V) Output Resistance (source/sink, O) Propagation Delay (Td1/Td2, ns) Rise/Fall Time (Tr/Tf, ns) Capacitive Load Drive Features Automotive Packages
MIC4607 In Production $2.51 Synchronous 3 Phase Driver Dual Inputs, Single PWM 1.0/1.0 10/6 35/35 20/20 1000 pF in 35 ns Adaptive Dead Time and Anti-Shoot-Trough Circuitry 28/TSSOP
28/VQFN
MIC4609 In Production $1.72 Synchronous 3 Phase Driver Dual Inputs 1.0/1.0 8/9.2 450/450 31/31 1150 pF in 35 ns 600V Operation, State PIN 28/SOIC 300mil
5K pricing is for budgetary use only, shown in United States dollars. The prices are representative and do not reflect final pricing. Contact your local Microchip sales representative or distributor for volume and / or discount pricing.

Show/Hide Columns

Product
Buy
Status
Documents
5K Pricing
MOSFET Driver Type
Driver Type
Configuration
Peak Output Current (source/sink, A)
Maximum Supply Voltage (V)
Output Resistance (source/sink, O)
Propagation Delay (Td1/Td2, ns)
Rise/Fall Time (Tr/Tf, ns)
Capacitive Load Drive
Features
Automotive
Packages