Change Product Group

Full Bridge MOSFET Driver Products

Loading..
Product Buy Status Documents Automotive Recommended 5K Pricing MOSFET Driver Type Driver Type Configuration Peak Output Current (source/sink, A) Maximum Supply Voltage (V) Output Resistance (source/sink, O) Propagation Delay (Td1/Td2, ns) Rise/Fall Time (Tr/Tf, ns) Capacitive Load Drive Features Packages
MIC4606 In Production No $1.43 Synchronous Full Bridge Driver Dual Inputs, Single PWM 1.0/1.0 10/6 35/35 20/20 1000 pF in 35 ns Adaptive Dead Time and Anti-Shoot-Trough Circuitry 16/TSSOP
16/VQFN
5K pricing is for budgetary use only, shown in United States dollars. The prices are representative and do not reflect final pricing. Contact your local Microchip sales representative or distributor for volume and / or discount pricing.

Show/Hide Columns

Product
Buy
Status
Documents
Automotive Recommended
5K Pricing
MOSFET Driver Type
Driver Type
Configuration
Peak Output Current (source/sink, A)
Maximum Supply Voltage (V)
Output Resistance (source/sink, O)
Propagation Delay (Td1/Td2, ns)
Rise/Fall Time (Tr/Tf, ns)
Capacitive Load Drive
Features
Packages