Change Product Group

Half Bridge MOSFET Driver Products

Loading..
Product Buy Status Documents Automotive 5K Pricing MOSFET Driver Type Driver Type Configuration Peak Output Current (source/sink, A) Maximum Supply Voltage (V) Output Resistance (source/sink, O) Propagation Delay (Td1/Td2, ns) Rise/Fall Time (Tr/Tf, ns) Capacitive Load Drive Features Packages
MIC4100 In Production No $1.35 Synchronous Half Bridge Driver Dual Inputs 2.0/2.0 2.5/2.0 27/27 10/10 1000 pF in 27 ns 8/SOIC
MIC4101 In Production No $1.40 Synchronous Half Bridge Driver Dual Inputs 2.0/2.0 2.5/2.0 31/31 10/10 1000 pF in 27 ns 8/SOIC
MIC4102 In Production No $1.43 Synchronous Half Bridge Driver Signle PWN 3.0/2.0 1.5/2.0 60/75 10/6 1000 pF in 27 ns Adaptive Dead Time and Anti-Shoot-Trough Circuitry 8/SOIC
MIC4103 In Production No Call for pricing Synchronous Half Bridge Driver Dual Inputs 3.0/2.0 1.5/2.0 24/24 10/6 1000 pF in 27 ns 8/SOIC
MIC4104 In Production No $1.52 Synchronous Half Bridge Driver Dual Inputs 3.0/2.0 1.5/2.0 24/24 10/6 1000 pF in 27 ns 8/SOIC
MIC4600 In Production No $0.91 Synchronous Half Bridge Driver Dual Inputs, Single PWM 1.0/1.0 2.0/1.5 26/55 15/13.5 1000 pF in 26 ns Internal 5V LDO 16/VQFN
MIC4604 In Production No $0.52 Synchronous Half Bridge Driver Dual Inputs 1.0/1.0 4.4/4.0 33/34 20/20 1000 pF in 31ns Small 2.5mm x 2.5mm DFN 8/SOIC
10/UDFN
MIC4605 In Production No $0.56 Synchronous Half Bridge Driver Dual Inputs, Single PWM 1.0/1.0 10/6 35/35 20/20 1000 pF in 35 ns Adaptive Dead Time and Anti-Shoot-Trough Circuitry 8/SOIC
10/UDFN
MIC4608 In Production No $1.19 Synchronous Half Bridge Driver Dual Inputs, Single PWM 1.0/1.0 8/9.2 450/450 31/31 1150 pF in 35 ns 600V Operation, State PIN 14/SOIC 150mil
MCP14628 In Production Yes $1.18 Synchronous Half Bridge Driver Dual Inputs 2.0/3.5 1/1 (0.5 on low side) 15/22 10/10 3300 pF in 10 ns Continuous or discontinuous operation 8/DFN
8/SOIC 150mil
MCP14700 In Production Yes $1.29 Synchronous Half Bridge Driver Dual Inputs 2.0/3.5 1/1 (0.5 on low side) 15/22 10/10 3300 pF in 10 ns Allows external dead time control 8/DFN
8/SOIC 150mil
5K pricing is for budgetary use only, shown in United States dollars. The prices are representative and do not reflect final pricing. Contact your local Microchip sales representative or distributor for volume and / or discount pricing.

Show/Hide Columns

Product
Buy
Status
Documents
Automotive
5K Pricing
MOSFET Driver Type
Driver Type
Configuration
Peak Output Current (source/sink, A)
Maximum Supply Voltage (V)
Output Resistance (source/sink, O)
Propagation Delay (Td1/Td2, ns)
Rise/Fall Time (Tr/Tf, ns)
Capacitive Load Drive
Features
Packages