Change Product Group
leftnavToggle

Hot Swap Controller Products

Loading..
Product Buy Status Documents 5K Pricing Number of Outputs Vpos to Vneg Differential Voltage (V) Min Value Over Voltage Lockout (OVLO) Power GOOD Int/Ext FET Applications Junction Temp. Range (°C) Product type Latch off UNLO Auto Retry FAULT POR # of PWRGD Foldback Current Limit Oja (C/W) Packages
MCP18480 In Production $4.42 1 -0.3 to +15.0 V adjustable threshold adjustable polarity/adjustable delay External 48V Telecom/Datacom Optical Switch Bus/Backplane -40°C to +85°C adjustable threshold 20/PDIP
20/SSOP 208mil
MIC2085 In Production $3.46 Low Voltage (<16V) Yes Yes Yes Yes 112 16/QSOP
MIC2310 In Production $2.84 Low Voltage (<16V) Yes Yes Yes 1 Active High 83.8 24/TSSOP
MIC2342 In Production $4.80 Compact-PCI/PCI-X/PCI-Express Yes 4 4 76.8 48/TQFP
MIC2582 In Production $2.34 Low Voltage (<16V) Yes Yes 163 8/SOIC
MIC2583 In Production $2.74 Low Voltage (<16V) Yes Yes Yes 1 Active High 112 16/QSOP
MIC2583R In Production $2.74 Low Voltage (<16V) Yes Yes Yes 1 Active High 112 16/QSOP
MIC2584 In Production $4.47 Low Voltage (<16V) Yes Yes Yes 99.1 16/TSSOP
MIC2585-2 In Production Call for pricing Low Voltage (<16V) Yes Yes Yes 2 Active High 83.8 Please call for package information
MIC2587 In Production $2.71 High Voltage (>16V) Yes 1 Active Low Yes 160 8/SOIC
MIC2588 In Production $1.93 High Voltage (>16V) Yes 1 Active Low 152 8/SOIC
MIC2591B In Production $12.04 Compact-PCI/PCI-X/PCI-Express Yes 2 1 Active Low 56.5 48/TQFP
MIC2594 In Production $1.93 High Voltage (>16V) Yes 1 Active High 152 8/SOIC
MIC2595 In Production $3.56 High Voltage (>16V) Yes 3 Active High 120 14/SOIC 150mil
5K pricing is for budgetary use only, shown in United States dollars. The prices are representative and do not reflect final pricing. Contact your local Microchip sales representative or distributor for volume and / or discount pricing.

Show/Hide Columns

Product
Buy
Status
Documents
5K Pricing
Number of Outputs
Vpos to Vneg Differential Voltage (V) Min Value
Over Voltage Lockout (OVLO)
Power GOOD
Int/Ext FET
Applications
Junction Temp. Range (°C)
Product type
Latch off
UNLO
Auto Retry
FAULT
POR
# of PWRGD
Foldback Current Limit
Oja (C/W)
Packages