Microchip Technology Inc
  • product video
product primary image

DV164045 - MPLAB ICD 4 In-Circuit Debugger

Part Number: DV164045

$75 off - Use Coupon Code : TP1913        Expires : 31-Jul-2018

Summary:

The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® Microcontrollers (MCUs) and dsPIC® Digital Signal Controllers (DSCs). This speed is provided by a SAME70 MCU with 300 MHz, 32-bit MCU with 2MB of RAM and a high-speed FPGA to yield faster communications, downloads and

View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

    Full-Speed Real-Time Emulation
    • Designed to support high-speed processors running at maximum speeds
    • Debug applications on your own hardware in real time 

    Ruggedized Interface

    • Protection circuitries are added to the probe drivers to guard from power surges from the target
    • VDD and VPP voltage monitors protect against overvoltage conditions/all lines have over-current protection
    • Safely power up to 1A with an optional power supply

    Microchip Standard Connectivity Plus JTAG

    • Comes with a standard Microchip debugging connector and has the option to use JTAG

    Compatibility

    • Supports all MPLAB ICD 3 headers

    Portable, USB-Powered and RoHS-compliant

    • Housed in a durable, black case with a brushed aluminum top and accented with an LED strip to indicate debugging status
    • Powered by a USB port, no external power required
    • CE- and RoHS-compliant

    Wide Voltage Emulation

    • Supports target supply voltages from 1.20V to 5.5V

    High-Speed Programming

    • Quick firmware reload for fast debugging/in-circuit re-programming
    • Includes programmable adjustment of debugging speed for optimized programming

    Test Interface Module

    • Includes a loopback module to test debugging port and cable

    Ease of Maintenance and Feature Upgrade

    • Add new device support and features by installing the latest version of MPLAB X IDE, which is available as a free download at www.microchip.com/mplabx
    • Field-upgradeable through an MPLAB X IDE firmware download

    Cost Effective

    • Features and performance at a fraction of the cost of comparable emulator systems

    Powerful Debugging

    • High-powered debugging with MPLAB X IDE
    • Supports multiple breakpoints, stopwatch and source code file debugging
    • Selectable pull-up/pull-down option to the target interface in MPLAB X IDE’s editor for quick program modification/debug

Summary

The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® Microcontrollers (MCUs) and dsPIC® Digital Signal Controllers (DSCs). This speed is provided by a SAME70 MCU with 300 MHz, 32-bit MCU with 2MB of RAM and a high-speed FPGA to yield faster communications, downloads and debugging. It debugs and programs with the powerful, yet easy-to-use graphical user interface of MPLAB X Integrated Development Environment (IDE). The MPLAB ICD 4 is connected to your PC using a high-speed USB 2.0 interface and is connected to the target with a debugging connector which is also compatible with the MPLAB ICD 3 or MPLAB REAL ICE™ In-Circuit Emulator systems. The MPLAB ICD 4 also works with JTAG interfaces.

The MPLAB ICD 4 In-Circuit Debugger/Programmer supports many, but not all, PIC MCUs and dsPIC DSCs at this time. The firmware is continually being upgraded to add support for new devices. To request priority device support or to report issues, email: ICD4_update@microchip.com

If you have MPLAB X installed, you can browse to the “docs” folder under your MPLABX installation directory and open the file “Device Support.htm”. Alternatively, you can download it from this link: http://www.microchip.com/mplabx-ide-release-notes

Package Contents

  •  MPLAB ICD 4 In-Circuit Debugger
  • USB mini-B cable
  •  MPLAB ICD test interface module (AC164113)
  • Warranty card

System Requirements
    • MPLAB X IDE version 4.00 or later
    • Available USB port
    • Microsoft Windows® 7 or later, Mac OSX® and Linux® operating systems