Microchip Technology Inc
product primary image

ATSAMA5D2B-XULT

Part Number: ATSAMA5D2B-XULT

Status: No Longer Available

Summary:

The SAMA5D2 Xplained Ultra is a fast prototyping and evaluation platform for the SAMA5D2 series of microprocessors (MPUs). The board includes eMMC and DDR3 memories as well as a rich set of connectivity options. Connectors and expansion headers allows for easy customization and quick access to leading edge embedded features such as the Class D amplifier or the capacitive touch controller (PTC).

View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features


    • Based on the ATSAMA5D27B-CU MPU (ATSAMA5D2B-XULT)
    • x2 DDR3L 2Gb (16-bit data access)
    • x1 eMMC 4GB
    • x1 Serial data flash QSPI
    • x1 Serial EEPROM + Ethernet MAC address
    • x1 Ethernet 10/100 Port featuring the KSZ8081 Ethernet PHY
    • x2 USB ports
    • x1 HSIC (Consider using with EVB-LAN7850 for HSIC to Gigabit Ethernet)
    • Arduino DUE, 3.3v Uno R2 & R3, and Mega R3 shield compatible
    • 6-layer PCB

Summary

The SAMA5D2 Xplained Ultra is a fast prototyping and evaluation platform for the SAMA5D2 series of microprocessors (MPUs). The board includes eMMC and DDR3 memories as well as a rich set of connectivity options. Connectors and expansion headers allows for easy customization and quick access to leading edge embedded features such as the Class D amplifier or the capacitive touch controller (PTC).  A Linux distribution and software package allows you to easily get started with your development.