Microchip logo
Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

Wi-Fi G Demo Board

Part Number: DV102412

Status: No Longer Available

Summary:

This product is no longer available for sale. 

The Wi-Fi® G Demo Board is a compact demonstration platform for customers to easily evaluate and configure Microchip’s new MRF24WG0MA Wi-Fi module. The demo board is a fully-functional standalone web server powered by 2 AAA

View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

    • Complete IEEE 802.11 b/g Wi-Fi Solution
    • Supports Infrastructure/Ad hoc networks and SoftAP networking
    • Web server allows for configuration of network settings
    • Headers bring out signals for quick prototyping

Summary

This product is no longer available for sale. 

The Wi-Fi® G Demo Board is a compact demonstration platform for customers to easily evaluate and configure Microchip’s new MRF24WG0MA Wi-Fi module. The demo board is a fully-functional standalone web server powered by 2 AAA batteries. It comes with a PIC32 pre-programmed with the Microchip TCP/IP stack, connected to an onboard, fully-certified MRF24WG0MA Wi-Fi module.

The Wi-Fi G Demo Board Offers:

  • Schematics
  • Complete applications compliant with Microchip TCP/IP reference source code library
  • Reference application source code

Package Contents

  • Wi-Fi G Demo Board
  • Wi-Fi G Demo Board Information Sheet