Microchip Technology Inc
product primary image

MPLAB PM3 Universal Device Programmer

Part Number: DV007004

Summary:

The MPLAB® PM3 Universal Device Programmer is easy to use and operates with a PC or as a stand-alone unit, and programs Microchip's entire line of PIC® devices as well as the latest dsPIC® DSC devices. When used standalone, data can be loaded and saved with the SD/MMC card (not included).

View More
Documents and Software
Overview
Features
Additional Resource
Related Tools

Additional resources data currently not available.

Documents and Software

Device Features

  • RS-232 or USB interface
  • Integrated In Circuit Serial Programming™ (ICSP™) interface
  • Fast programming time
  • Three operating modes:
    – PC Host mode for full control
    – Safe mode for secure data
    – Standalone mode for programming without a PC
  • Complete line of interchangeable socket modules to support all Microchip devices and package options (sold separately)
  • SQTPsm serialization for programming unique serial numbers while in PC Host mode.
  • An alternate DOS command line interface is available for batch control
  • Supports PROMATE® II socket modules via adapter (sold separately)
  • Large easy-to-read display
  • Field upgradable firmware allows quick new device support
  • Secure Digital (SD) and Multimedia Card (MMC)
  • Buzzer notification for noisy environments

Summary

The MPLAB® PM3 Universal Device Programmer is easy to use and operates with a PC or as a stand-alone unit, and programs Microchip's entire line of PIC® devices as well as the latest dsPIC® DSC devices. When used standalone, data can be loaded and saved with the SD/MMC card (not included).

Package Contents

The MPLAB® PM3 Universal Device Programmer is easy to use and operates with a PC or as a stand-alone unit, and programs Microchip's entire line of PIC® devices as well as the latest dsPIC® DSC devices. When used standalone, data can be loaded and saved with the SD/MMC card (not included).