Microchip Technology Inc
  • product video
product primary image

Microstick for 5V PIC24F K-Series

Part Number: DM240013-2

Summary:

Microstick for 5V PIC24F K-series (Part #: DM240013-2) is a flexible USB powered development platform. It’s the perfect solution for those looking to get started with Microchip’s low cost 16-bit microcontroller families – 5V PIC24FV “KM” and “KA” – for extremely cost sensitive consumer, medical and industrial applications.

SUPPORTED

View More
Documents and Software
Overview
Features
Additional Resource
Related Tools

Additional Resource

  • Supported Devices
Supported Devices
PIC24FV16KM202 (included in package)
PIC24FV08KM202
PIC24FV16KM102
PIC24FV08KM102
PIC24FV32KA302
PIC24FV16KA302

Documents and Software

Documents

Device Features

    • Low Cost
    • Integrated Programmer / Debugger – No External Debugger Required
    • USB Powered – Ease of Use, No External Power Supply Required
    • MPLAB IDE Support
    • DUT Socket – Flexible, Easy Device Swapping
    • Works Stand-alone or Plugged into a Prototyping Board
    • Easy Access to all Device Signals for Probing
    • Easily Portable
    • On Board User LED
    • Reset Button
    • Demo Code

Summary

Microstick for 5V PIC24F K-series (Part #: DM240013-2) is a flexible USB powered development platform. It’s the perfect solution for those looking to get started with Microchip’s low cost 16-bit microcontroller families – 5V PIC24FV “KM” and “KA” – for extremely cost sensitive consumer, medical and industrial applications.

SUPPORTED PARTS:
Microstick for 5V PIC24F K-series supports the following 5V PIC24FV “KM” and “KA” devices (28-pin SPDIP package only)

  • PIC24FV16KM202 (included in package)
  • PIC24FV08KM202
  • PIC24FV16KM102
  • PIC24FV08KM102
  • PIC24FV32KA302
  • PIC24FV16KA302

Package Contents

  • Microstick for 5V PIC24F K-series Board
  • USB Cable
  • PIC24FV16KM202