Microchip Technology Inc

Wireless Remote Control Development Kit - 433.92 MHz

Part Number: DM182017-1

Summary:

The Wireless Security Remote Control Development Kit is a demonstration and development platform for wireless security remote control applications. The kit demos two security protocols, KeeLoq Classic and KeeLoq AES.

The kit contains a four button key fob transmitter based on the PIC12LF1840T39A, receiver PICtail daughterboard, and Embedded Security Development Board. The

View More
Documents and Software
Overview
Features
Additional Resource
Related Tools

Additional resources data currently not available.

Documents and Software

Device Features

    • Four button key fob transmitter based on the PIC12LF1840T39A
    • Receiver PICtail daughterboard
    • Embedded Security Development Board
    • The transmitter and receiver in this kit are tuned to the frequency 433.92MHz.


Summary

The Wireless Security Remote Control Development Kit is a demonstration and development platform for wireless security remote control applications. The kit demos two security protocols, KeeLoq Classic and KeeLoq AES.

The kit contains a four button key fob transmitter based on the PIC12LF1840T39A, receiver PICtail daughterboard, and Embedded Security Development Board. The transmitter and receiver in this kit are tuned to the frequency 433.92MHz.

User's Guide

The Wireless Security Remote Control Development Kit User's Guide is available under Downloads section.

Getting Started

For more information on using the Wireless Security Remote Control Development Kit, refer to the section “Getting Started” in the “Wireless Security Remote Control Development Kit User's Guide”.

Software
The Wireless Security Remote Control Development Kit is preprogrammed with two security protocols, KeeLoq Classic and KeeLoq AES. Wireless Security Remote Control Development Kit software and firmware updates are available under the Downloads section.


Package Contents

  • PIC12LF1840T39A Wireless Remote Key Fob
  • SX1239 Receiver PICtail
  • Embedded Security Development Board
  • USB Cable