Microchip Technology Inc
product primary image

PICDEM.net 2 Development Board

Part Number: DM163024

Status: No Longer Available

Summary:

The PICDEM.net™ 2 Development Board (DM163024) is an Internet/Ethernet development board supporting both the popular ENC28J60 Ethernet Controller and the single-chip Ethernet microcontroller family, the PIC18F97J60. With this board, using Microchip’s free TCP/IP stack, a web server can be developed showcasing the capability to remote monitor and control embedded applications over the

View More
Documents and Software
Overview
Features
Additional Resource
Related Tools

Additional resources data currently not available.

Documents and Software

Device Features

    • Web server with HTML support
    • Microchip free TCP/IP stack support
    • 2 x Ethernet interface (RJ-45 connector)
    • PICtailTM connector for future expansion boards
    • 16 x 2 character alpha-numeric LCD display
    • ICSP™/MPLAB ICD 2 interface connector for in circuit programming and debugging
    • Programmable buttons/LEDs
    • Temp sensor
    • RS-232/RS-485 interface
    • Real time clock

Summary

The PICDEM.net™ 2 Development Board (DM163024) is an Internet/Ethernet development board supporting both the popular ENC28J60 Ethernet Controller and the single-chip Ethernet microcontroller family, the PIC18F97J60. With this board, using Microchip’s free TCP/IP stack, a web server can be developed showcasing the capability to remote monitor and control embedded applications over the Internet.

TCP/IP stack is part of the Legacy Microchip Libraries for Applications.