Microchip Technology Inc

MCP1630 12V in Dual Output Buck Converter Ref. Des.

Part Number: MCP1630RD-DDBK1

The MCP1630 Dual Synchronous Buck Regulator demo board is a dual output programmable power supply capable of 20A per output. Both outputs switch at 500 kHz 180° out of phase while powered from a +12V-input source. Additional features include programmable output voltage, power good output indication, sequencing, over current and over temperature.

    • Programmable Output Voltage
    • 20A per Output
    • Power Good Indication
    • Over Current/Over Temperature
     
    The MCP1630 Dual Synchronous Buck Regulator demo board is a dual output programmable power supply capable of 20A per output. Both outputs switch at 500 kHz 180° out of phase while powered from a +12V-input source. Additional features include programmable output voltage, power good output indication, sequencing, over current and over temperature.