Microchip Technology Inc

MTCH6303 Multi-touch Projected Capacitive Touch Screen Development Kit

No Longer Available
Part Number: DV102013

Microchip's Multi-touch Projected Capacitive Touch Screen Development Kit enables the creation of advanced touch interface solutions using MTCH6303 with up to 18V boost via the MTCH652.

The MTCH6303 solution brings advanced features including noise robustness, larger sensor size support up to 8", faster scanning speeds and the ability to combine with the high voltage driver, MTCH652, to achieve superior signal to noise ratio.  These capabilities enable a wider range of designs including transparent touch screens over displays with advanced multi-touch gestures for a rich user interface.

    Features
    • Multi-Touch up to 10 touches
    • 5 touches typically at 100Hz+ each 
    • 27RX x 19TX channels support, approximately 8” touch screens (larger possible)
    • Combines with MTCH652 high voltage driver for superior signal-to-noise ratio (SNR)
    • Integrated single and multi-finger gesture recognition suite including taps, swipes, scrolling and pinching and zooming 
    • Advanced DSP processing provides noise avoidance techniques  
    • USB & I2C communication
    • Supports 3D gestures up to 20cm when combined with the MGC3130 GestIC® controller

    Applications
    • Touch screen designs that need cost effective, easy to integrate, fast time to market PCap touch solutions
    • Perfect for, touch screens over displays, control panels, keypads, and many other input devices
    • Targeting the Industrial, Medical, Home & Office Automation, and Consumer markets among others
    • Touch screen controller board with MTCH6303 and MTCH652 High Voltage Driver
    • 8" ITO touch screen    
    • Micro USB cable