Microchip Technology Inc

Wireless Remote Control Development Kit - 915 MHz

No Longer Available
Part Number: DM182017-3

This product is no longer available for sale.
The Wireless Security Remote Control Development Kit is a demonstration and development platform for wireless security remote control applications. The kit demos two security protocols, KeeLoq Classic and KeeLoq AES.

The kit contains a four button key fob transmitter based on the PIC12LF1840T39A, receiver PICtail daughterboard, and Embedded Security Development Board. The transmitter and receiver in this kit are tuned to the frequency 915MHz.

    User's Guide
    The Wireless Security Remote Control Development Kit User's Guide is available under Downloads section.

    Getting Started
    For more information on using the Wireless Security Remote Control Development Kit, refer to the section “Getting Started” in the “Wireless Security Remote Control Development Kit User's Guide”.

    Software
    The Wireless Security Remote Control Development Kit is preprogrammed with two security protocols, KeeLoq Classic and KeeLoq AES. Wireless Security Remote Control Development Kit software and firmware updates are available under the Downloads section.
    The Wireless Security Remote Control Development Kit is a demonstration and development platform for wireless security remote control applications. The kit demos two security protocols, KeeLoq Classic and KeeLoq AES.

    The kit contains a four button key fob transmitter based on the PIC12LF1840T39A, receiver PICtail daughterboard, and Embedded Security Development Board. The transmitter and receiver in this kit are tuned to the frequency 915MHz.