Microchip Technology Inc
product primary image

PICkit™ 3 In-Circuit Debugger

Part Number: pg164130

Summary:

Microchip’s PICkit™ 3 In-Circuit Debugger/Programmer uses in-circuit debugging logic incorporated into each chip with Flash memory to provide a low-cost hardware debugger and programmer. In-circuit debugging offers these benefits:

  • Low cost
  • Minimum of additional hardware needed for debug
  • Expensive sockets or adapters are not required

View More
Documents and Software
Overview
Features
Additional Resource
Related Tools

Additional resources data currently not available.

Documents and Software

Device Features

    • USB (Full speed 12 Mbits/s interface to host PC)
    • Real-time execution
    • MPLAB IDE compatible (free copy included)
    • Built-in over-voltage/short circuit monitor
    • Firmware upgradeable from PC/web download
    • Totally enclosed
    • Supports low voltage to 2.0 volts (2.0v to 6.0v range)
    • Diagnostic LEDs (power, busy, error)
    • Read/write program and data memory of microcontroller
    • Erase of program memory space with verification
    • Freeze-peripherals at breakpoint
    • Program up to 512K byte flash with the Programmer-to-Go*
    • Header Information 

    *Please consult the PICkit 3 readme to determine Programmer To Go device support limitations.

    Some 8-, 14- and 18-pin devices use small header boards with a special MCU for debugging. This special MCU has extra pins for PICkit 3 communication and therefore allows the use of all pins on the part for the application. The header board is not used or needed for programming. However, when debugging these devices the header must be used. See the "Header Specification" document below.

Summary

Microchip’s PICkit™ 3 In-Circuit Debugger/Programmer uses in-circuit debugging logic incorporated into each chip with Flash memory to provide a low-cost hardware debugger and programmer. In-circuit debugging offers these benefits:

  • Low cost
  • Minimum of additional hardware needed for debug
  • Expensive sockets or adapters are not required
The PICkit 3 can now also reprogram any PIC microcontroller with a simple push of a button: Find out more about Programmer-To-Go function*
*Please consult the PICkit 3 readme to determine Programmer To Go device support limitations.

Note: The PICkit 3 In-Circuit Debugger/Programmer is NOT a production programmer. It should be used for development purposes only.

The MPLAB PICkit 3 allows debugging and programming of PIC® and dsPIC® Flash microcontrollers at a most affordable price point using the powerful graphical user interface of the MPLAB X Integrated Development Environment (IDE). The MPLAB PICkit 3 is connected to the design engineer's PC using a full speed USB interface and can be connected to the target via an Microchip debug (RJ-11) connector (compatible with MPLAB ICD 2, MPLAB ICD 3 and MPLAB REAL ICE). The connector uses two device I/O pins and the reset line to implement in-circuit debugging and In-Circuit Serial Programming™.

If you need older software for programming with your PICkit 3, please visit our archives.

Header Information

Some 8-, 14- and 18-pin devices use small header boards with a special MCU for debugging. This special MCU has extra pins for PICkit 3 communication and therefore allows the use of all pins on the part for the application. The header board is not used or needed for programming. However, when debugging these devices the header must be used. See the "Header Specification" document below.

Package Contents

  • One PICkit 3
  • One USB Cable

System Requirements
    Workstation with an available USB port and a Windows, MAC OS, or Linux OS.