Microchip Technology Inc
  • product video
product primary image

dsPIC33EV 5V CAN-LIN STARTER KIT

Part Number: dm330018

Summary:

The dsPIC33EV 5V CAN-LIN starter Kit features the dsPIC33EV256GM106 Digital Signal Controller (DSC) for automotive and motor control applications. The Starter Kit contains serial data ports for CAN, LIN and SENT, a self-contained USB programming/debug interface, and an expansion footprint for flexibility in application hardware development. This board allows users to

View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

    • Features dsPIC33EV256GM106 microcontroller
    • PICkit On-Board (PKOB) USB programmer and debugger
    • CAN, LIN & SENT Inferfaces
    • USB Powered

Summary

The dsPIC33EV 5V CAN-LIN starter Kit features the dsPIC33EV256GM106 Digital Signal Controller (DSC) for automotive and motor control applications. The Starter Kit contains serial data ports for CAN, LIN and SENT, a self-contained USB programming/debug interface, and an expansion footprint for flexibility in application hardware development. This board allows users to explore three popular automotive and industrial serial data formats (CAN, LIN and SENT). The PICkit On-Board (PKOB) USB programmer and debugger allows simple programming without the need for an additional hardware interface. No other external tools are required to program the device.

Package Contents

  • dsPIC33EV 5V CAN-LIN Starter Kit board
  • USB cable (A to mini-B)