Microchip Technology Inc
product primary image

TDGL021-2 - chipKIT Wi-FIRE Development Board

Part Number: TDGL021-2

Summary:

The chipKIT™ Wi-Fire board enables rapid prototyping with Microchip’s latest PIC32MZ architecture and Imagination Technologies' Flow Cloud Internet connectivity development software.

Digilent is a trusted third-party tool provider.

MPLAB Harmony Support available:

  • One

View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Documents

Product Features

    • Microchip PIC32MZ Processor: PIC32MZ2048EFG100
    • Much faster than its WF32™ counterpart with 200 MHz operation speed, 2 MB of Flash, and 50 MHz SPI
    • Microchip MRF24WG0MA Wi-Fi® module
    • USB 2.0 Full-Speed / Hi-Speed OTG controller with A and micro-AB connectors
    • Micro SD card connector
    • High efficiency 3.3V switching power supply for low-power operation
    • Supported by Imagination Technologies' Flow Cloud Software for your IoT projects
    • Fully supported by MPIDE

Summary

The chipKIT™ Wi-Fire board enables rapid prototyping with Microchip’s latest PIC32MZ architecture and Imagination Technologies' Flow Cloud Internet connectivity development software.

Digilent is a trusted third-party tool provider.

MPLAB Harmony Support available:

  • One Board Support Package (BSP)
  • Two USB demonstrations.